Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Transmitter

Single Pressure Transmitter 0 - 30.0 PSI

$189.30

Item# 626-08-GH-P1-E1-S1

In stock

Lead Time (If not in stock): 3 weeks
Single Pressure Transmitter 0 - 30.0 PSI 626-08-GH-P1-E1-S1 626-08-GH-P1-E1-S1
  • Robust 316L SS oil filled sensor provides shock and vibration resistance insuring stability.
  • NEMA 4X rated enclosure provides protection in harsh environments.
  • A wide range of models and connections that can meet pressure measurement specifications from low to very high

626-08-GH-P1-E1-S1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Pressure Port Size
Accuracy Value
Electrical Connection
Pressure Type
Accuracy Class
Housing


  • Wetted Materials Type 316 SS
  • Accuracy 626: 0.25% FS
  • Electrical Connection Model dependent options: Wire end
  • Weight 10 oz (283 g).
  • Response Time 300 MS
  • Compliance CE
  • Enclosure Rating NEMA 4X (IP66).
  • Loop Resistance 0-1000 Ω max. R max = 50 (Vps-10) Ω (4-20 mA output)
  • Mounting Orientation Mount in any position.
  • Service Compatible gases and liquids
  • Power Requirements 10-30 VDC (for 4-20 mA
  • Pressure Limits See table on catalog page.
  • Process Connections Model dependent options: 1/8"
  • Current Consumption 38 mA maximum (for 4 to 20 mA output)
  • Signal Output 4 to 20 mA or 0 to 5 VDC Available Upon Request: 1 to 5 VDC
  • Temprature Limits 0 to 200°F (-18 to 93°C).

The Series 626 Industrial Pressure Transmitters possess a highly precise 0.25% full scale accuracy piezo-resistive sensor contained in a compact, rugged, NEMA 4X (IP66) stainless steel general purpose housing or cast aluminum conduit housing. The Series 628 Industrial Pressure Transmitters are ideal for OEMs with 1% full scale accuracy sensors. The corrosion resistant 316L stainless steel wetted parts allow the Series 626 and 628 transmitters to measure the pressure in a multitude of processes from hydraulic oils to chemicals. The Series 626 and 628 are available in absolute and gage pressure ranges with a variety of optional outputs, process connections and electrical terminations to allow you to select the right transmitter for your application.
Note: The standard conduit housing (-CH) has been phased out, see the conduit box housing (-CB) for the replacement model.

Product Applications

Compressors.
Pumping Systems.
Irrigation System Pressure.
Industrial Process Monitoring.
Hydraulic.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration