Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Transmitter

Wet/wet differential pressure transmitter, range 10 psid, conduit housing, 1/4" NPT female process connections, 0-10 V output.

$462.80

Item# 629C-02-CH-P2-E5-S3

In stock

Lead Time (If not in stock): 8 Days
Wet/wet differential pressure transmitter, range 10 psid, conduit housing, 1/4" NPT female process connections, 0-10 V output. 629C-02-CH-P2-E5-S3 629C-02-CH-P2-E5-S3
  • Powered by either DC or AC
  • Optional LCD does not need a separate power supply
  • Selectable voltage range
  • Push button zero (versus trim pot)

629C-02-CH-P2-E5-S3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Housing
Options
Pressure Type
Accuracy Value
Warning WARNING: This product can expose you to , a chemical known to the State of California to cause . For more information go to www.P65Warnings.ca.gov.


  • Agency Approvals: CE.
  • Enclosure Rating: Designed to meet NEMA 4X (-RS maintains NEMA 4X on sensors and housing).
  • Mounting Orientation: Not position sensitive.
  • Power Requirements: 2-wire: 10 to 35 VDC
  • Service: Compatible gases and liquids.
  • Temperature Limits: 0 to 200°F (-18 to 93°C).
  • Weight: 629C-XX-CH: 10.1 oz (286 g)
  • Accuracy: ±0.5% FS (includes linearity, hysteresis & repeatability)
  • Compensated Temperature Limits: 0 to 175°F (-18 to 79°C).
  • Current Consumption: 28 mA (max)
  • Display: Optional 4-1/2 digit LCD field attachable display.
  • Electrical Connections: Removable terminal block; 1/2" female NPT conduit.
  • Loop Resistance: Current output: 0 to 1250 Ω (max), Rmax = 50(Vps-10); Voltage output: Minimum load resistance = 5 kΩ.
  • Output Signal: 2-wire: 4 to 20 mA; 3-wire: Field selectable 0 to 5, 1 to 5, 0 to 10, or 2 to 10 VDC.
  • Pressure Limits: See chart on catalog page.
  • Process Connections: 1/4" female or male NPT.
  • Response Time: 400 msec.
  • Stability: ±1% FS/year.
  • Thermal Effect: Avg 0.04%/°F (0.072%/°C) (includes zero and span).
  • Wetted Materials: Without valve: 316, 316L SS. Additional wetted parts with valve option: Buna-N, silicone grease, PTFE, brass 360, copper, and reinforced copolymer.
  • Zero and Units: Push buttons inside conduit enclosure.

The Series 629C Wet/Wet Differential Pressure Transmitter monitors differential pressure of air and compatible gases and liquids with 0.5% accuracy. The design employs dual pressure sensors converting pressure changes into a standard 4 to 20 mA output signal or field selectable voltage. Small internal volume and minimal moving parts result in exceptional response and reliability. The terminal block, as well as a zero adjustment button, are easily accessed under the top cover. The Series 629C, with the optional factory installed remote sensors, are connected to the unit, either via armored or shielded cable and available in 10 and 20' lengths. Installation is much simpler, reducing labor and material cost versus traditional copper piping installations and no need for valve manifolds. The 629C family has a robust NEMA 4X (IP66) construction, which is also available with an integral LCD for localized data monitoring and with a remote sensor option.

Product Applications

  • Flow elements
  • Heat exchangers
  • Filters
  • Coils
  • Chiller
  • Pumps
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration