Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Current to Pressure Transducers

Current to pressure transducer, 4-20 mA input, 3-27 psi (20-185 kPa) output.

$505.00

Item# IP-43

In stock

Lead Time (If not in stock): 15 weeks
Current to pressure transducer, 4-20 mA input, 3-27 psi (20-185 kPa) output. IP-43 IP-43
  • Built-in volume booster
  • Low air consumption
  • Flexible zero plus span adjustments
  • NEMA 4X enclosure
  • Field reversible

IP-43 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Pressure Range
Pressure Port Size
Pressure Port Type
Maximum Inlet Pressure
Media Type
Input Signal
Connection
Accuracy


  • Repeatability <0.5% of span.
  • Electrical Connection 1/2" female NPT.
  • Weight 6.0 oz (160 g).
  • Compliance BTL, CE.
  • Enclosure Rating NEMA 4X (IP66).
  • Mounting Orientation Flow direction must be parallel to the sensor tip.
  • Temperature Limits -20 to 140°F (-30 to 60°C).
  • Service Oil free, clean dry air filtered to 40 microns.
  • Power Requirements Loop powered.
  • Agency Approvals CE, FM.
  • Air Consumption 0.03 SCFM (0.5 m³/h) typical.
  • Air Pressure Minimum 3 psig (21 kPa) above maximum output; Maximum 100 psig (700 kPa).
  • Hysteresis <1% of span.
  • Input Impedance IP-42 180 ohms; IP-43 and IP-44 220 ohms.
  • Input Signal 4-20 mA.
  • Linearity <±0.75% of span.
  • Output Capacity 4.5 SCFM (7.6 m³/h ANR) at 25 psig (175 kPa) supply; 12 SCFM (20 m³/h) at 100 psig (700 kPa) supply.
  • Pressure Connections 1/4" female NPT.
  • Relief Capacity 2 SCFM (3.4 m³/h) at 5 psig (35 kPa) above 20 psig (140 kPa) setpoint.
  • Supply Pressure Sensitivity <±0.1% of span per psig (<±0.15% of span per 10 kPa).

The Series IP Current to Pressure Transducers converts a current input signal to a linearly proportional pneumatic output pressure. The features include built-in volume booster, low air consumption, field reversible (provides output which is inversely proportional to the input signal) and flexible zero and span adjustments. The rugged NEMA 4X enclosure allows splashdown and outdoor installation. The IP can be used for applications that require operation of valve actuators, pneumatic valve positioners, damper and louver actuators, final control elements, relays, air cylinders, web tensioners, clutches and brakes.

Product Applications

  • Applications that require the operation of valve actuators, pneumatic valve positioners, damper and louver actuators, final control elements, relays, air cylinders, web tensioners, clutches and brakes
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration