Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™ Bi-Metal Stem Thermometers 3 Heads

$86.11

Item# A--10-110C-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $86.11
5-9 $81.80
10-24 $80.08
25-49 $76.64
50-99 $74.92
100+ $73.19

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™ Bi-Metal Stem Thermometers 3 Heads A--10-110C-4 A--10-110C-4
  • All of Stainless Steel
  • Hermetically Sealed
  • Model A has external pointer reset
  • 3 Inch Diameter Dial

A--10-110C-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Connection Type
Stem Length
Dial Diameter
Connection Size
Series
Features
Display Type
Form Factor
Measurement Type


  • Measurement Units °F/°C
  • Wireless No
DialTempTM, Bi-Metal Stem Thermometers, 3"" Heads"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What pressure is this rated for?

Asked by: David C
Thank you for inquiry. This product is not pressure rated. You can use it with our 260S Series Thermowells that are pressure rated. https://www.omega.com/en-us/accessories/protection/thermowells/p/SERIES-260S
Answered by: CB Engineer
Date published: 2021-02-05

Is this available in 316 stainless steel?

Asked by: David C
Thank you for your inquiry. Unfortunately this product is not available in 316 Stainless Steel.
Answered by: CB Engineer
Date published: 2021-02-05

Is this rated IP56 or better?

Asked by: David C
Thank you for your inquiry. This product is not IP Rated.
Answered by: CB Engineer
Date published: 2021-02-05
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_A--10-110C-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration