Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2.37" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™, Bi-Metal Stem Thermometers, 2.37" Head

$79.51

Item# H/EMB-0-50C-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.51
5-9 $75.53
10-24 $73.94
25-49 $70.76
50-99 $69.17
100+ $67.58

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers, 2.37" Head H/EMB-0-50C-4 H/EMB-0-50C-4
  • All Stainless Steel (except dial)
  • Head 2.37" O.D.

H/EMB-0-50C-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Dial Diameter
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
Ranges and °Divisions
Fahrenheit
RangeDiv.
*25-125°F
-100-100°F
-80-120°F
-40-160°F
0-200°F
0-250°F
20-240°F
50-300°F
50-500°F
100-800°F10°
150-750°F10°
200-1000°F10°
-50-300°F10°
0-220°F10°
50-550°F10°
50-650°F10°
Celsius
RangeDiv.
-50-50°C
-50-100°C
-40-70°C
0-100°C
-10-110°C
-20-120°C
*0-50°C
0-150°C
0-300°C
0-400°C
50-400°C
100-500°C
0-200°C
Dual
RangeDiv.
50-500°F/
10-260°C

200-1000°F/
100-500°C

100-100°F/
-70-40°C

50-300°F/
10-150°C

0-250°F/
-20-120°C

-40-160°F/
-40-70°C

10°
20-240°F/
-10-115°C

*25-125°F/
-5-50°C

* Minimum Stem Length - 4'
loading all models
loading all reviews
Rated 5 out of 5 by from Happy with my purchase Happy with the temperature gauge I ordered, delivery was a little longer than quoted, but arrived and all is well
Date published: 2023-09-08
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_H-EMB-0-50C-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

If measuring a liquid, what operating pressure could the probe withstand?

Asked by: J830
Thank you for your inquiry. The probes are not pressure-rated. You can use them with a pressure-rated thermowell.
Answered by: CB Engineer
Date published: 2021-02-10
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_H-EMB-0-50C-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration