Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1" Dial Pocket Size Bimetal Thermometer with Plastic Case

DialTemp™ Thin Stem Pocket Thermometer

$34.02

Item# K-79-7

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $34.02
5-9 $32.32
10-24 $31.64
25-49 $30.28
50-99 $29.60
100+ $28.92

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™ Thin Stem Pocket Thermometer K-79-7 K-79-7
  • Accurate
  • Quick Response
  • Rugged
  • Shock Resistant

K-79-7 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Stem Length
Dial Diameter
Form Factor
Measurement Type
Weight


  • Measurement Units °F/°C
This handy little Pocket Thermometer is great for spot checking temperatures accurately and quickly. The clear easy-to-read dial with pointer directly driven by the precision sensitive bi-metal helix coil gives an accurate reading every time. With head and stem of stainless steel and plastic crystal and no mercury or glass, this thermometer is virtually unbreakable. The pocket case is constructed of plastic which allows it to be securely fastened to the pocket, preventing loss, yet keeping it easily accessible. Should the need ever arise for resetting the pointer, an external adjustment feature permits simple zero reset in seconds.

This precision-built thermometer makes checking fluids, gases or semi-solids quick, easy, and exact. It can used for testing a multitude of materials in hundreds of fields, such as air conditioning, food processing, refrigeration, cookers, frozen foods, chemicals, radiators, meats, fish, fruit, incubators, milk and dairy products, dishwashers, soil, compost, water, and many other applications.

Operating Instructions
Normal Usage:

Insert stem at least 2 inches into fluids and 4 inches into gases to obtain an accurate reading. The thermometer can be handheld in most applications; however, to avoid excessive heat exposure to hand, a “holder-loop” is provided on the clip at the top of the pocket case. Insert the stem through the loop, and the case becomes a holder for the thermometer.

Semi-Solid Materials:
When inserting into semi-solid materials, such as frozen foods, soils, meat, fish, fruit, etc., hold stem firmly and insert slowly and carefully to avoid bending. Do not hold head when inserting-always hold stem.

SPECIFICATIONS
Accuracy: 1% of scale
Head: 25 mm (1') diameter
Dial: White background with crisp letters, marks and numbers
Stem: 3.6 mm OD, 127 mm L (0.142 x 5')
Reset Nut: 11 mm (716') hex
Pocket Case: Plastic with clip and holder loop
Weight: 18.6 g (0.65 oz)
Packaging: Individually packaged
Temperature Ranges: See order chart below for choices
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration