Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Temperature Gage

Digital Temperature Gauges

$684.99

Item# PRTXB-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $684.99
5-9 $650.74
10-24 $637.04
25-49 $609.64
50-99 $595.94
100+ $582.24

In stock

Lead Time (If not in stock): 6 weeks
Digital Temperature Gauges PRTXB-12 PRTXB-12
  • 100 Ω 316 SS Sheath Platinum RTD Probe Included
  • Battery Powered Display
  • Gauge Capture Minimum and Maximum Readings
  • Selectable Units and Auto Shutoff Times

PRTXB-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Power
Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The PRTXB and PRTXAL Digital Temperature Gages include a precision RTD Sensor in a rugged 316 SS sheath. The front keypad is used for power on/off, min/max functions, selection of deg F, C or K, auto shutoff times (for battery models), calibration and configuration options. User-defined pass codes for configuration and calibration to prevent unauthorized changes.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the pressure rating of this temperature gauge?

Asked by: Ben317
Omega does not put a pressure rating on these probes and if that is a concern a Thermowell should be used for safety.
Answered by: ApplicationsEngineerANB
Date published: 2022-05-05
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PRTXB-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration