Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Metal Pipe Clamp HANI Temperature Sensor

0 to 100°C, 4-20 mA, 1.0" Industrial Metal Pipe

$743.93

Item# HANI-C-1.0I-M-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $743.93
5-9 $706.73
10-24 $669.54
25-49 $632.34
50-99 $595.14
100+ $557.95

In stock

Lead Time (If not in stock): 3 weeks
0 to 100°C, 4-20 mA, 1.0" Industrial Metal Pipe HANI-C-1.0I-M-MA HANI-C-1.0I-M-MA
  • Non-invasive temperature measuring fluid inside the pipe
  • No process downtime or welding needed for install
  • Installation in a matter of seconds with clamping mechanism
  • As accurate as an invasive sensor, ±0.50 to ±1.0°C accuracy

HANI-C-1.0I-M-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Size
Additional Features
Process Temperature Range
Sensor Application
Accuracy
Response Time
Output
Connection Type


  • Input Power 8-28 VDC (Loop Powered)
  • Operating Temperature 0°C (32°F) to 40°C (104°F)

Ease of Installation

Install your HANI™ Clamp Sensor in seconds

Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an industrial metal pipe and measures the temperature of the process media inside the pipe.

  • • No drilling
  • • No welding
  • • No downtime



Need to relocate the sensor? Un-clamp and go!

High Accuracy & Fast Response Times

Performs like an invasive sensor.

Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.

• Accuracy for industrial metal pipes: ±0.5 to ±1.0℃

•Response time = 5 sec (τ63) / 10 sec (τ90)

Industrial pipes have a wide variety of tolerances, surface finishes, and coatings which can affect the accuracy. An in-situation user calibration can be done to improve the accuracy for your specific application. Use the free Omega Sync software to do a 1 or 2-point calibration with the HANI™ Clamp Sensor and an in-place immersion sensor. See the user manual for additional details.

Non-Invasive & Non-Contact Operation

No penetration, no risk of contamination

The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.

Ensure you select the right sensor for your system

Industrial pipes have different outer and inner diameters, make sure you pick the correct sensor for your application. The HANI Clamp Sensor is factory set for schedule 40 industrial pipes. To adjust to a different pipe schedule please refer to the user’s manual.

 

weigh3-uf

weigh3-uf


 

Pipe Type OD (Outer Diameter) ID (Inner Diameter) Wall Thickness Schedule
1.0” Industrial Pipe 1.315” 1.049” 0.133” 40
2.0” Industrial Pipe 2.375” 2.067” 0.154” 40
1.0” Industrial Pipe 1.315” 0.957” 0.179” 80
2.0” Industrial Pipe 2.375” 1.939” 0.218” 80

Common Applications

New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.

Quality control & ad-hoc sensing

Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.

Verify existing invasive sensors

With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Clamp Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hani noninvasive clam temperatrue sensor. Q: 1. any experience within ice cream pipe lines (i.e. some examples re pipe chil)? 2. how does it deal with startup issues (i.e. environmental frost build up and product build up at inside of pipe work)?

Asked by: RTFeenstra
Hi RTFeenstra, Operating range is limited to 0 C on the low end. Unit will provide temperature of the media at the site of the sensor. Please forward request to TEMP@OMEGA.COM for more details. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-10-21

Will this device measure the temperature of oil inside a pipe?

Asked by: Mark1342
Hi Mark1342, For media other than water based, please forward request with detail to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-05-05

Will this measure a gas temp inside a pipe. 

Asked by: Larry2003
Thank you for your inquiry. This device measures liquid media only.
Answered by: Application Engineer CB
Date published: 2022-09-14
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HANI-C-1-0I-M-MA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Omega Link Smart Probe USB Interface, 2m cable
$67.91
155 In Stock
8 pin female M12 field mountable connector, straight
$40.62
178 In Stock
Modbus Compatible Smart Probe Interface to RS485 serial
$139.49
753 In Stock
Smart Probe Wireless interface 915 MHZ
$338.88
413 In Stock
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
Dual M12 Cables for Sensors and Transmitters
$42.84
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$53.28
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$60.83
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$42.84
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$64.24
0 In Stock

Related Categories

en-US
en
Save Configuration