Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Speed IR Sensor with Small Measured Spot

High Speed Infrared Sensor with Small Measured Spot

$1,781.67

Item# OS-PC30-2M-1V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,781.67
5-9 $1,692.59
10-24 $1,656.95
25-49 $1,585.69
50-99 $1,550.05
100+ $1,514.42

In stock

Lead Time (If not in stock): 10 weeks
High Speed Infrared Sensor with Small Measured Spot OS-PC30-2M-1V OS-PC30-2M-1V
  • High Speed Cube Sensor with Optional Touch Screen Display
  • Response Time 0.001 Seconds (-PCF Models)—the Fastest in the World
  • Measures from 0 to 500°C (32 to 932°F)
  • Ideal for Small Targets—Measurement Areaas Small as 1.6 mm Diameter

OS-PC30-2M-1V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Field of View
Output
Response Time
Process Temprature Range
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Supply Voltage
Spectral Response
Communication Protocol
Intrisically Safe
Features


  • Emissivity Adjustable
  • Laser Sighting Type Red LED built-in as standard on all models
  • Maximum Ambient Humidity 85% RH non-condensing
  • Maximum Storage Temperature 70°C (122°F)
  • Minimum Ambient Humidity 30%
  • Resolution <0.5°C (0.9°F)
  • Minimum Storage Temperature -15°C (5°F)
  • Repeatability ±0.5°C (0.9°F)
  • Measurement Type Temperature
  • Measurement Units RH
The OS-PC cube is an infrared pyrometer with an extremely fast response time and a very small measurement area size. It is available with or without the OS-PC-TSD touch screen interface. The sensor is designed for applications where an extremely fast response time is required, or where the object to be measured is very small. It is an ideal temperature sensor for blow molding preform measurement, as well as applications in the food industry, laboratories, and many others.

Typical Applications Include:
Cable Manufacturing

It is now possible to monitor the temperature of insulation and sheathing as they are applied to very narrow cables, avoiding manufacturing defects and ensuring highly repeatable product quality.
Plastics
Extrusion of plastic tubing and profiles requires temperature control to ensure consistent quality. The tube or profile can be narrow, so the very small measured spot of the OS-PC cube sensor is ideal. If the die is changed, the aiming angle of the sensor must often be adjusted, and the continuous LED sighting makes this easy.
Electronics: PCB Testing
When testing the function of circuit boards, small components can heat up very quickly. The OS-PC cube sensor can monitor the temperature of very small components and read their surface temperature instantaneously.
Food The OS-PC cube sensors advanced peak hold functionality is ideal for fast-moving conveyors, especially in food production. With the OS-PC cube sensor, it is now possible to measure the temperature of thousands of individual items every minute.

Sensor Specifications
Temperature Range: 0 to 500°C (0 to 932°F)
Response Time: 95%
“F” Models: 1 ms
Standard Models: 10 ms
Averaging Function: Adjustable up to 5s
Target Sighting: Red LED built-in as standard on all models, shows the position and size of the measurement area; switchable on/off*
*LED sighting and alarms
Accuracy of Measurement: ±3°C (±5.4°F) or 1%, whichever is greater
Ambient Temperature: 23 ±5°C, emissivity 1.0, averaging time 50 ms
Repeatability: ±0.5°C (0.9°F)
Ambient Temperature: 23 ±5°C, emissivity 1.0, averaging time 50 ms
Temperature Resolution: <0.5°C (0.9°F)
Emissivity Setting: Adjustable, 0.3 to 1.0, via RS232C or optional touch screen interface
ENVIRONMENTAL
Weight: 85 g (3 oz), without cable
Environmental Rating: IP67
Operating Ambient Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -15 to 70°C (5 to 158°F)
Operating Ambient Humidity: 30 to 85% RH non-condensing
Sensor Only: These functions are selectable via RS232C and share a common connection, which is configurable either as an input to switch the LED sighting on/off, or an open drain alarm output, but not both at once
Sensor with OS-PC-TSD: These functions may be configured via the OS-PC-TSD interface; two alarm relay output
Electrical Specifications
Outputs: 1 analog output and 1 alarm output
Analog Output: 4 to 20 mA (set by default), 0 to 20 mA, mV/°C or voltage, selectable via optional OS-PC-TSD touch screen interface
Alarm Output: 1 open drain alarm output, rated 27 Vdc, 0.2 A*
Supply Voltage: 5 to 27 Vdc, 100 mA max
Digital Communications: RS232C Modbus® RTU, non-isolated
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration