Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ABS Plastic IR Sensor with Thermocouple Outputs

1:1 FOV , Type E, 0°C (32°F) to 50°C (120°F)

$258.47

Item# OS36-01-E-80F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $258.47
5-9 $245.55
10-24 $240.38
25-49 $230.04
50-99 $224.87
100+ $219.70

In stock

Lead Time (If not in stock): 3 weeks
1:1 FOV , Type E, 0°C (32°F) to 50°C (120°F) OS36-01-E-80F OS36-01-E-80F
  • ABS plastic housing
  • IP67 and IP65 housing rating
  • Ambient temperature -18°C (0°F) to 71°C (160°F)
  • No moving parts and no thermal mass errors

OS36-01-E-80F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Output
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Spectral Response
Response Time
Intrisically Safe


  • Housing Material High-Strength ABS Plastic
  • Form Factor Fixed Mount
  • Housing Material ABS Plastic
  • Maximum Storage Temperature 71°C (160°F)
  • Minimum Storage Temperature -18°C (0°F)
  • Repeatability 0.02°F (0.01°C)
  • Sensor Diameter 1.02" (25.9mm)
  • Sensor Length 1.28" (32.5mm)

The OS36-01 is an ABS plastic infrared sensor with thermocouple outputs with the advantages of non-contact temperature measurement. This series is manufacured with a hermetically sealed ABS Plastic and is IP67 rated. An IP67 rating means this unit is dust tight and withstand water up to 1 meter deep. The OS36-01 has a thermocouple output signal that can be used with any standard J, K, T or E thermocouple instrumentation. The thermocouple output option elmiminates the need for external power sources. The infrared sensor’s accuracy is specified for target emissivity 0.9. For other emissivity values, readings can be corrected to provide accurate measurements. Even without correction, the readings are extremely repeatable, for use in process and quality control applications.

The OS36-01 has a calibrated sensing range of -18 to 250°C (0 to 480°F) and operating temperature range of -18°C (0°F) to 71°C (160°F). The housing is hermetically sealed and NEMA 4, IP65 and IP67 rated.

The OS36-01 is designed for applications such as rough steel plates, unpolished stainless steel, brick, asbestos, paints, quartz, water, wood and more.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How close to the heat source does this sensor need to be. Will the housing degrade if set close to a 425F surface.

Asked by: Jim 390
Thank you for your interest in our product The Operating Ambient Temperature Range of the sensor is -18 to 70°C (0 to 160°F) The sensor will be damaged if the temperature exceeds the Ambient Temperature Spec
Answered by: SAT_SAE
Date published: 2020-04-07
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS36-01-E-80F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
Cooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples
$901.90
0 In Stock
Mounting ring for OS36-01
$67.30
4 In Stock
en-US
en
Save Configuration