Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum & Pressure BSPT Feedthroughs for Sealing Metric Temperature Probes

Metric Multiconductor Feedthroughs

$240.02

Item# MFT-M10-8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $240.02
10-49 $218.42
50-99 $206.42
100-999 $196.82
1000-4999 $184.82
5000+ $172.81

In stock

Lead Time (If not in stock): 3 weeks
Metric Multiconductor Feedthroughs MFT-M10-8 MFT-M10-8
  • Pressure or Vacuum Applications
  • Seals Multiple Thermocouples and Protection Tubes
  • Available in Both NPT and ISO T/BPST Mounting Threads
  • Up to 16 Probes in 1 Fitting

MFT-M10-8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Probes
Probe Diameter
Fitting Type
Ferrule Material
Cap Type


These all-new multiconductor feedthroughs are designed for applications that require several sensors to pass through a wall or bulkhead at one opening or within a small area. Heavy-duty 416 SS construction allows use of this fitting in high-pressure or vacuum applications. Probes between 0.040" and 1/4" in diameter can be used in these feedthroughs. The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 for 3/16" diameter, 8 for 1/8" diameter, 16 for 1/16" diameter, and 16 for 0.040" diameter probes.

All multiconductor feedthroughs come standard with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If the probes have to be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ferrules will not deform the probe sheath, which allows the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK compression fittings.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What's the maximum allowable pressure for a MFT-M10-5 feedthrough @ 752°F?

Asked by: GT_Eng_MA
PRESSURE RATING ON THE MFT MULTICONDUCTOR FEEDTHROUGH IS 5,000 PSI USING 316 SS FERRULES ONLY. THREADS ARE FINE THREADS. Note; Fitting is designed to be mounted on the ambient condition side of chamber. Cap and ferrules will not be inside high temperature environment.
Answered by: NorwalkAE_RDS
Date published: 2020-06-26
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MFT-M10-8, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration