Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum & Pressure NPT Feedthroughs for Sealing Wire & Cable

VACUUM/PRESSURE FEEDTHROUGHS

$240.18

Item# PFT2CPL-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $240.18
10-24 $228.17
25-49 $223.37
50-99 $213.76
100+ $208.96

In stock

Lead Time (If not in stock): 8 weeks
VACUUM/PRESSURE FEEDTHROUGHS PFT2CPL-1K PFT2CPL-1K
  • Copper and Thermocouple Wire
  • 1-, 2-, and 4-Wire Pairs
  • PTFE Insulated Wire
  • 10-8 torr/120 psi (8 bar) Rating

PFT2CPL-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Fitting Type
Wire Type
Number of Wire Pairs
Ferrule Material


SPECIFICATIONS
Material: Brass
Maximum Pressure: 120 psi (8 bar)
Leak Rates, Pressure: 1 x 10-6 cc air/s at 120 psi; 1 x 10-7 cc air/s at 29 inHg vacuum
Vacuum Limit: 1 x 10-8 torr
Leak Rates, Vacuum: 1 x 10-8 cc He/s at 15 psi; 1 x 10-11 cc He/s at 10-8 torr
Temperature Limits: -40 to 120°C (-40 to 250°F)
Out Gassing: <0.003% VCM; <0.34% weight loss; sample at 125°C, cold surface at 25°C
T/C Wire: 20 AWG solid with PTFE insulation; 48 inL, -200 to 200°C rating
Copper wire: 20 AWG stranded with PTFE insulation, 600V rating
loading all models
loading all reviews
Rated 5 out of 5 by from Nice Low Temp Vacuum Feed Through Four feet inside and out - not total. Work great. Will use again.
Date published: 2020-08-17
Rated 4 out of 5 by from great value used these several times to provide power into vacuum chambers. Great value!
Date published: 2016-03-05
Rated 5 out of 5 by from Great Feed Through Great feed through for a vacuum chamber! Quick shipping too!
Date published: 2023-06-22
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_PFT2CPL-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Hello, does the thermocouple wire come with a connector, and if so, which type of connector?

Asked by: wenv1
The Thermocouple wire runs through the fitting which is filled with epoxy. Each wire has stripped leads and no connector so this would be added by the customer.
Answered by: ApplicationsEngineerANB
Date published: 2024-02-09

Hello. Is the 48 in thermcouple length split equally on both sides of the fitting? Is customization available to shift the wire to have, say, only 6 in on the thread side? Thanks.

Asked by: hyaaq
There is actually 48&quot; on each side of fitting (a little over 96&quot; total). No customer variations are available.
Answered by: Applicatrions Engineer JK
Date published: 2023-09-06

Hi, Can I use this feedthrough for glove box installation? Do I need an extra bolt for the other side to fix it on the glove box wall? If yes, do you have such a matching bolt? Thank you,

Asked by: somayeh
The fitting is a 1/2 NPT male tapered thread. It's designed to be installed into the matching female NPT connect. Typical application would be a pressure vessel with the female mating fitting installed on it. The thread engagement into the female fitting is nominally only the first 4 or 5 threads. You would typically use &quot;plumber's tape&quot; to seal the threads. There is no type of nut available that has NPT threads
Answered by: Applicatrions Engineer JK
Date published: 2021-06-16
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PFT2CPL-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration