Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19" Jack Panel Assemblies with Miniature Thermocouple Connectors

19 inch Jack Panels Miniature Connectors

$93.62

Item# 19MJP1-10-J

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $93.62
10-49 $81.45
50-99 $77.70
100-999 $73.02
1000-4999 $69.28
5000+ $64.60

In stock

Lead Time (If not in stock): 6 weeks
19 inch Jack Panels Miniature Connectors 19MJP1-10-J 19MJP1-10-J
  • Snap-in Assemblies
  • Numbered Circuits
  • Off-the-Shelf Sizes
  • Rugged 1/8' (3.1 mm) Thick Panels

19MJP1-10-J Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness
Panel Length




19' Plain Panel Jacks      19' Jack Panels with Switch Cutout
No. of Rows Panel Height Max. No.
of Jacks
1 88.9 mm (3.5') 30
2 88.9 mm (3.5') 60
3 133.3 mm (5.25') 90
4 177.8 mm(7') 120
    
No. of Rows Panel Height Switch Size Max. No.
of Jacks
1 133.3 mm (5.25') 76.2 mm (3') 20
2 133.3 mm (5.25') 76.2 mm (3') 40
2 177.8 mm (7') 127 mm (5') 40
3 177.8 mm(7') 127 mm (5') 60
4 177.8 mm(7') 127 mm (5') 80


19' Jack Panels with Switch and Meter Cutouts
No. of Rows Panel Height Switch Size Max. No.
of Jacks
1 133.35 mm (5.25') 76.2 mm (3') 10
2 133.35 mm (5.25') 76.2 mm (3') 20
3 177.8 mm(7') 127 mm (5') 30
4 177.8 mm(7') 127 mm (5') 40

Switches and Meters
Sold Separately

loading all models
loading all reviews
Rated 4 out of 5 by from Screws are Difficult. The screws are difficult to loosen and tighten. Everything else seems to work as expected.
Date published: 2021-04-16
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_19MJP1-10-J, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do these panels include the miniature connectors?

Asked by: engineer_in_CA
Thank you for your inquiry. Yes, the 19MJP2-32-K does come with the connectors as well as the panel
Answered by: AEMO
Date published: 2021-06-29

Hi, would like to check does 19MJP2-12-K come with the snap in cable assemblies? Or it is purely panel with the connector only? Could you please advise what is the compatible snap in cable assemblies (part number) for 19MJP2-12-K?

Asked by: WanPei
The 19MJP jack panels do not come wired only the panel and the installed jacks are included. The panel jack part number used in these are the MPJ-K-F for the K type version.
Answered by: ANB ENG
Date published: 2021-06-29
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_19MJP1-10-J, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
19 inch Jack Panels Miniature Connectors
$214.25
0 In Stock
19 inch Jack Panels Miniature Connectors
$406.13
0 In Stock
19 inch Jack Panels Miniature Connectors
$104.36
0 In Stock
19 inch Jack Panels Miniature Connectors
$139.98
0 In Stock
19 inch Jack Panels Miniature Connectors
$104.36
0 In Stock
19 inch Jack Panels Miniature Connectors
$180.95
0 In Stock
en-US
en
Save Configuration