Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19" Jack Panel Assemblies with Universal Thermocouple Connectors

19 inch Anodized Jack Panels for Standard Connectors

Item# 19SJP1-20

In stock

Lead Time (If not in stock): 4 weeks
19 inch Anodized Jack Panels for Standard Connectors 19SJP1-20 19SJP1-20
  • Rugged Annodized 19 Inch Jack Panels
  • Models Available with Integrated Swiches and Meters
  • Panels with 10 to 40 Jacks
  • Available for J, K, T, E, R, S, U or N Calibrations

19SJP1-20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Length
Features


OMEGA's 19SJP series are standard size thermocouple jacks mounted in 19 inch rack mount panels. The panels are made of clear anodized aluminum. They are available with 10 to 40 jacks with optional cutouts for selector switches and meters. Other panels available upon request. Custom Panels are $1000 minimum order for custom SKU part number.

19' Plain Panel Jacks

No. of
Rows

Panel Height

Max. No.
of Jacks

1

88.9 mm (31/2')

22

2

133.3 mm (51/4')

44

3

177.8 mm (7')

66

4

222.25 mm (83/4')

88

19' Jack Panels with Switch Cutout
No. of
Rows
Panel Height Switch Size Max. No.
of Jacks
1 133.3 mm (51/4') 76.2 mm (3') 15
2 133.3 mm (51/4') 76.2 mm (3') 30
2 177.8 mm (7') 127 mm (5') 30
3 177.8 mm (7') 127 mm (5') 45
4 222.25 mm (83/4') 127 mm (5') 60


Model No. Total No.
of Jacks
Switch
Cutout
Meter
Cutout
19SJP1-10-(*) 10 ---- ----
19SJP1-20-(*) 20 ---- ----
19SJP2-20-(*) 20 ---- ----
19SJP2-28-(*) 28 ---- ----
19SJP2-30-(*) 30 ---- ----
19SJP3-30-(*) 30 ---- ----
19SJP4-40-(*) 40 ---- ----
19SJP1-10-(*)-OSW 10 3' ----
19SJP3-30-(*)-OSW 30 5' ----
19SJP4-40-(*)-OSW 40 5' ----
19SJP1-10-(*)-OSW-MTR 10 3' Y
19SJP3-30-(*)-OSW-MTR 30 5' Y
19SJP4-40-(*)-OSW-MTR 40 5' Y
*Insert Calibration Code
J, K, T, E, R, S, U or N calibrations
Switches and Meters
Sold Separately



19' Jack Panels with Switch and Meter Cutouts
No. of
Rows
Panel Height (mm/in) Switch
Size (mm/in)
Max.No.
of Jacks
1 133.35 (51/4') 76.2 (3') 10
2 133.35 (51/4') 76.2 (3') 20
2 177.8 (7') 127 (5') 20
3 222.25 (83/4') 127 (5') 40
4 222.25 (83/4') 127 (5') 40
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
19 inch Anodized Jack Panels for Standard Connectors
$365.03
0 In Stock
19 inch Anodized Jack Panels for Standard Connectors
$352.40
0 In Stock

Related Categories

en-US
en
Save Configuration