Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19" Jack Panel Assemblies with 3-Prong TC and RTD Connectors

19 inch Jack Panels 3-Prong Connectors

Item# 19TJP1-10


Please contact Technical Sales Team for assistance.
19 inch Jack Panels 3-Prong Connectors 19TJP1-10 19TJP1-10
  • Fully Assembled
  • Snap-In Jacks
  • Number Labels Included with Packaging
  • Easy Installation

19TJP1-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness
Panel Length


19' Plain Panel Jacks
No.of
Rows
Panel
Height
Max. No.
of Jacks
1 3 1/2' 22
2 5 1/4' 44
3 8 3/4' 66
4 10 1/2' 88
19' Panel Jacks with Switch Cutout
No.of
Rows
Panel
Height
Switch
Size
Max. No.
of Jacks
1 7'5' 15
2 7' 5' 30
3 8 3/4' 5' 45
4 10 1/2' 5' 60

  Most Popular Models Highlighted
Model No. Total No.
of Jacks
Switch
Cutout
Meter
Cutout
19TJP1-10-(*) 10 - -
19TJP1-20-(*) 20 - -
19TJP2-20-(*) 20 - -
19TJP2-30-(*) 30 - -
19TJP2-40-(*) 40 - -
19TJP1-10-(*)-OSW 10 5' -
19TJP2-20-(*)-OSW 20 5' -
19TJP3-30-(*)-OSW 30 5' -
19TJP4-40-(*)-OSW 40 5' -
19TJP1-10-(*)-OSW-MTR 10 5' Y
19TJP2-20-(*)-OSW-MTR 20 5' Y
19TJP3-30-(*)-OSW-MTR 30 5' Y
19TJP4-40-(*)-OSW-MTR 40 5' Y
19' Jack Panels with Switch
and Meter Cutouts

No. of
Rows
Panel
Height
Switch
Size
Max. No.
of Jacks
1 7'5' 10
2 7'5' 20
3 8 3/4'5' 30
4 10 1/2'5' 40
Other panels available upon request. Customs Panels are $1000 minimum order for custom SKU part number.
Switches and Meters
Sold Separately

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration