Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Jack Panel Assemblies with Miniature Thermocouple Connectors

Jack Panels With Color-Coded Miniature Connectors

$83.71

Item# MJP1-06-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $83.71
10-49 $76.18
50-99 $71.99
100-999 $68.64
1000-4999 $64.46
5000+ $60.27

In stock

Lead Time (If not in stock): 6 weeks
Jack Panels With Color-Coded Miniature Connectors MJP1-06-C MJP1-06-C
  • Snap-in-Assemblies
  • Number Labels Included with Packaging
  • Off-the-Shelf Sizes
  • Accepts All Miniature Male Connectors

MJP1-06-C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness
Features


OMEGA™ Miniature Jack Panels are fabricated using miniature panel jacks and snap strip assemblies in a clear anodized aluminum plate. Some prices for OMEGA’s panels with miniature color-coded jacks are listed below. Because of the infinite variety of panel sizes and the different thermocouple calibrations, we are not able to list all prices. Special panels are available with switches, meter or both. Please consult the Sales Department for price on any configuration not listed below. Specify number of rows, total number of jacks and calibration. All prices include panel and jacks. The connector bodies are molded from high-impact plastic and have a maximum service temperature of 205°C (401°F). The panels are machined from rugged 2.3 mm (0.09') aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.

Circuits
Per Row
Model No.
1 Row
H=44.5 (1.75)
2 Rows
H=82.6 (3.25)
3 Rows
H=108.0 (4.25)
4 Rows
H=133.4 (5.25)
6
L=111.3 (4.38)
MJP1-06-(*)MJP2-12-(*)MJP3-18-(*)MJP4-24-(*)
12
L=206.5 (8.13)
MJP1-12-(*)MJP2-24-(*)MJP3-36-(*)MJP4-48-(*)
18
L=301.8 (11.88)
MJP1-18-(*)MJP2-36-(*)MJP3-54-(*)MJP4-72-(*)
*Insert thermocouple calibration

Other panels available upon request. Customs Panels are $1000 minimum order for custom SKU part number.
loading all models
loading all reviews
Rated 4 out of 5 by from Good Product Omega always has what I need. It may take a while to get to you though!
Date published: 2017-01-06
Rated 5 out of 5 by from Thermocouple jack panel Works great! We use these for our fully automated temperature monitoring system.
Date published: 2023-12-24
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_MJP1-06-C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

We will mount MJP3-18-K jack panel on our NEMA 12 panel. Does it have any NEMA rating? How can we keep it N12 rating?

Asked by: Larry Song
Thank you for your inquiry. The MJP3 series and the rest of our panels do not have any NEMA rating. You cannot keep it at a N12 rating.
Answered by: Application Engineer MC
Date published: 2024-02-29
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MJP1-06-C, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration