Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Jack Panel Assemblies for Standard Thermocouple Connectors

High Temperature Jack Panels for Standard Size Ceramic Connectors

Item# NHJP1-18

In stock

Lead Time (If not in stock): 0 Day
High Temperature Jack Panels for Standard Size Ceramic Connectors NHJP1-18 NHJP1-18
  • Rugged NHX or UHX Ceramic Connectors
  • Heavy Duty Steel Panel
  • Compensated Hardware

NHJP1-18 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Features


OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C). These panels with UHX connectors are ideal when glazed ceramic or nylon connector panels would contaminate a vacuum system.

Circuits
Per Row
1 Row
(25/8' H)
2 Rows
(43/8' H)
3 Rows
(61/8' H)
4 Rows
(77/8' H)
6
(53/4' L)
NHJP1-06-[*] NHJP2-12-[*] NHJP3-18-[*] NHJP4-24-[*]
12
(101/4' L)
NHJP1-12-[*] NHJP2-24-[*] NHJP3-36-[*] NHJP4-48-[*]
18
(143/4' L)
NHJP1-18-[*] NJHP2-36-[*] NHJP3-54-[*] NHJP4-72-[*]
Connector
Quantity Discounts
1-10 . . . . . . . . . . . . .Net
11-24 . . . . . . . . . . .10%
25-49 . . . . . . . . . . .15%
50-99 . . . . . . . . . . .20%
100 and up . . . .Consult Sales


Other panels available upon request. Customs Panels are $1000 minimum order for custom SKU part number.
loading all models
loading all reviews
Rated 3 out of 5 by from These may work for you but not for me. With the heat cycling that takes place in an oven I guess these are as good as Omega makes. These are not long term solutions to connection points inside any oven in my opinion. I have larger ovens 30' x 22' x 10', 2 of them. I have long cables that run from these outlets to the thermoprobes embedded in the tooling. These ovens have large fans that swirl the air inside at about 25 MPH. The air movement combined with the temperatures and the weight of the extension cables causes these connectors to loose conductivity in about 6 months. Not to mention that at times the extension cable will just unplug at times because the socket cannot keep friction hold. It has taken me a lot of time and effort but this should be the last round of these connectors that have never worked for me in these Wisconsin Ovens I have to deal with. I have found connectors that actually have positive locking cams that take all the stress off the conductor points and put it on the shell housing where the stresses should be. All conductors are made from the proper material for matching metals in all thermocouple types. I tried to deal with Omega engineers with this issue and that went no where. If you have a oven or other use where there is no stress on the plug and socket and your runs are short these most likely will work for you. But for me, inside the oven, with the wind and temperature cycles (max temp 500F) they are woefully inadequate.
Date published: 2020-10-02
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NHJP1-18, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Is the NHJP2-12-N product have a CE mark? If yes where can I locate the Declaration of Conformity?

Asked by: AVS Geoff
Thank you for your inquiry. This product does not carry any CE mark or listing.
Answered by: Application Engineer JB
Date published: 2021-12-17

Where can I get the DWG file of this connector?

Asked by: Integr8er
You can get the dimensions from the data sheet PDF located under the bullets of the product page.
Answered by: ApplicationsEngineerANB
Date published: 2021-09-30
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NHJP1-18, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
High Temperature Jack Panels for Standard Size Ceramic Connectors
$247.71
0 In Stock
High Temperature Jack Panels for Standard Size Ceramic Connectors
$362.77
0 In Stock

Related Categories

en-US
en
Save Configuration