Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SMT Circuit Board Mountable Thermocouple & RTD Connectors

Circuit Board Thermocouple and RTD Connectors, Miniature Size for SMT

$925.93

Item# PCC-SMD-500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $925.93
5-9 $879.63
10-24 $833.34
25-49 $787.04
50-99 $740.74
100+ $694.45

In stock

Lead Time (If not in stock): 4 weeks
Circuit Board Thermocouple and RTD Connectors, Miniature Size for SMT PCC-SMD-500 PCC-SMD-500
  • Surface mount device can be soldered directly to PCB
  • Produced on a reel for use with pick-and-place machines
  • Used in pairs for miniature 2-pin thermocouple connectors
  • 1 contact per pin connection great for RTD's and Thermistors

PCC-SMD-500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Connector Gender
No. of Pins/Sockets


The PCC-SMD connector from OMEGA is perfect for bringing Thermocouple, RTD, and/or Thermistor probes to high volume production printed circuit boards. Take advantage of the built-in cold junction compensation features of your chosen Analog to Digital Converter (ADC). The flat bottoms of these connectors have a superior design that thermally couples them to the circuit board for ideal cold-junction compensation. These SMT populated connectors can be used with any Thermocouple Calibration and are designed for low-cost, high-volume production. They also feature a patent-pending asymmetric design that prevents connectors from being plugged in backwards. Connectors come conveniently packaged in 13” diameter tape-and-reel.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

For pick-and-place purposes, what is the orientation of the parts on the reel?

Asked by: jlogan03
Thank you for your inquiry. Please send your questions to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2024-02-08
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PCC-SMD-500, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration