Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

$19.76

Item# BS6A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $19.76
10-49 $18.77
50-99 $17.78
100-999 $16.80
1000-4999 $15.81
5000+ $14.82

In stock

Lead Time (If not in stock): 10 weeks
Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs BS6A BS6A
  • Color-Coded to Calibration Type
  • Complete with Calibration Type Terminal Lugs Installed
  • Spade Lugs Accepts Wire from 24 AWG to 16 AWG

BS6A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Number of Terminals
Material
Termination Type
Minimum Wire Size
Maximum Wire Size
Units in Pack
Color
Features


If your application requires DIN rail mounted termination, check out the DRTB Series Thermocouple Terminal Blocks - see related products on the info bar above.

Alloy Types
Order CodeThermocouple Alloy
CHCHROMEGA™
ALALOMEGA™
IRIron
COConstantan
CPCopper (also R/S positive lead)
11Alloy 11 (R/S negative lead)
405Alloy 405 (type C positive lead)
426Alloy 426 (type C negative lead)
203Alloy 203 (type D positive lead)
225Alloy 225 (type D negative lead)
200Alloy 200 (type G positive lead)
226Alloy 226 (type G negative lead)
NPOMEGA-P™
NNOMEGA-N™


Barrier Strips


Model No. Number of
Terminals
Dimensions mm (inches)
AB
BS2233.34 (1.31')41.28 (1.63')
BS3344.45 (1.75')52.39 (2.06')
BS4455.55 (2.19')63.50 (2.50')
BS5566.80 (2.63')74.60 (2.94')
BS6677.79 (3.06')85.73 (3.38')
BS88100.08 (3.94')107.95 (4.25')
BS1010122.24 (4.82')130.18 (5.13')
BS1212144.47 (5.69')152.40 (6.00')
BS1616188.92 (7.44')196.85 (7.75')
BS2020244.48 (9.63')252.42 (9.94')
loading all models
loading all reviews
Rated 5 out of 5 by from Quality Provides quality products. This product is very dependable. Highly recommend this product.
Date published: 2022-12-05
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_BS6A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration