Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Insulation Displacement Connection Ground Terminal Blocks

$7.99

Item# XBQT15D22PE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $7.99
5-9 $7.83
10-24 $7.67
25-49 $7.35
50-99 $7.27
100+ $7.19

In stock

Lead Time (If not in stock): 7 weeks
Insulation Displacement Connection Ground Terminal Blocks XBQT15D22PE XBQT15D22PE
  • Quick Connection Capability
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking

XBQT15D22PE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Wire Size
Maximum Wire Size
Width
Features
Voltage Rating
Material
Color
Insulation Strip Length


  • Termination Width 5.2 mm (0.20 in)
  • Thread Type M3/5.3 to 7.1 (0.6 to 0.8)
Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBQT ground blocks are the same shape as the feed-through terminal blocks with the same wide range of cross-sections available. They easily snap onto the DIN rail to make a reliable mechanical and electrical contact which meets all requirements of IEC 60-947-7-2.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gray end cover for XBQT15D22PE
$0.91
32 In Stock
Gray end cover for XBQT25
$1.45
198 In Stock
Gray end cover for XBQU15
$0.91
14 In Stock
Red 2 position plug-in bridge for XBQT15, XBQU15 Series
$1.09
94 In Stock
Red 3 position plug-in bridge for XBQT15D22PE, XBQU15PE
$1.43
50 In Stock
Red 10-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$5.81
3 In Stock
Red 5 position plug-in bridge for XBQT15, XBQU15 Series
$4.04
12 In Stock
Red 2-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$1.09
233 In Stock
Red 5 position plug-in bridge
$4.04
327 In Stock
Red 3 position plug-in bridge for XBQT25,XBQU25 Series
$2.06
275 In Stock
Red 50 position plug-in bridge for XBQT25PE, XBQU25PE
$33.54
2 In Stock
Test adapter
$15.70
5 In Stock
Center labeling white blank marker strip for the XBUT4FBE series
$0.91
0 In Stock
White blank marker strip
$0.91
0 In Stock
White blank marker strip external labeling for XBQT25PE, XBQU25PE
$1.10
50 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
65 In Stock
DIN rail, 35mm x 15mm x 2m, slotted
$31.80
17 In Stock
1-screw mounted end stop
$2.58
0 In Stock
3-screw mounted end stop
$1.92
117 In Stock
Accessories for XBPT25PE and XBPT4PE
White blank marker strip external labeling for XBPT25PE
$0.91
0 In Stock
Accessories for XBPT31
Red 50 position plug-in bridge for XBPT25Series
$26.51
5 In Stock
Accessories for XBPT6 AND XBPT19
Snap-on end stop
$1.58
77 In Stock
Accessories for XBPT9
Red 10 position plug-in bridge for XBPT4 Series
$8.36
44 In Stock
REPLACEMENT RELAYS AND Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock

Related Categories

en-US
en
Save Configuration