Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Six Point Horizontal Temperature Label

6 Point, 79°C (175°F) to 149°C (300°F), 10 Pack
  • RoHS Icon

$31.54

Item# 6MB-A-175/79

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $31.54
5-9 $29.96
10-24 $29.33
25-49 $28.07
50-99 $27.44
100+ $26.81

In stock

Lead Time (If not in stock): 13 weeks
6 Point, 79°C (175°F) to 149°C (300°F), 10 Pack 6MB-A-175/79 6MB-A-175/79
  • Six temperature points on each label
  • 6MA - 10°F between each rating
  • 6MB - 25°F between each rating
  • Actual size: 1.3' x 0.4' (32 x 10 mm)

6MB-A-175/79 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Features
Reversible/Non Reversible (new)
Number of Temperature Points
Form Factor
Response Time
Accuracy Value


  • Indicator Diameter 0.4 x 3 mm (0.02 x 0.13")
  • Measurement Units °C
  • Number of Temperature Points 6

Model No.
(Pkg 10 or 30)

Temperature Ratings
6MA-100/38
°C 38 43 49 54 60 66
°F 100 110 120 130 140 150
6MA-130/54
°C 54 60 66 71 77 82
°F 130 140 150 160 170 180
6MA-160/71
°C 71 77 82 88 93 99
°F 160 170 180 190 200 210
6MA-190/88
°C 88 93 99 104 110 116
°F 190 200 210 220 230 240
6MA-220/104
°C 104 110 116 121 127 132
°F 220 230 240 250 260 270
6MA-250/121
°C 121 127 132 138 143 149
°F 250 260 270 280 290 300
6MB-100/38
°C 38 52 66 79 93 107
°F 100 125 150 175 200 225
6MB-175/79
°C 79 93 107 121 135 149
°F 175 200 225 250 275 300

New label design is easier to read and offers more visibility:

loading all models
loading all reviews
Rated 5 out of 5 by from Right tool for the job I purchased these to monitor axle temperature at the brake section on industrial wheel loaders, (we suspected over heating issue). I spoke with a representative, before purchase, and gain confidence in the product prior to purchase. These have performed well and provide the information i required without have to baby sit the unit to capture the data I needed. I highly recommend these and will be purchasing them and like products from Omega in the future.
Date published: 2016-03-25
Rated 5 out of 5 by from They place easly I just bought them and installed them on my radios. They stuck to the nickel plating. I wish they were serialized these to insure no one buys replaces one that have been abused by not cooling the power amplifier. My warranty depends on proper cooling.
Date published: 2016-10-11
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_6MB-A-175-79, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What does it mean when a temperature point has some gray streaking, but does not full turn color? Thanks!

Asked by: Alex777
Thank you for your inquiry. The temperature point needs to turn fully dark/black to indicate that the temperature has been reached.
Answered by: NorwalkAE_SP
Date published: 2024-02-07

Can these labels get wet? If so how much is acceptable? (ex. okay in rain, or can be submerged.)

Asked by: Curious123
Thank you for your inquiry! These labels are not intended to get wet and should not be used in such applications
Answered by: Application Engineer JM
Date published: 2021-04-25
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_6MB-A-175-79, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration