Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible Micro-Dot Temperature Label

Non-Reversible OMEGALABEL™ Temperature Monitors, "Micro-Dot" Series

$65.65

Item# MD-150F-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $65.65
10-49 $59.09
50-99 $55.80
100-499 $52.52
500+ $49.24

In stock

Lead Time (If not in stock): 12 weeks
Non-Reversible OMEGALABEL™ Temperature Monitors, "Micro-Dot" Series MD-150F-30 MD-150F-30
  • 3/16" Outside Diameter, 3/64" Indicating Window
  • Available in Bags of 10 and 30 Labels

MD-150F-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 10 mm (0.4")
  • Maximum Temperature Measurement 149°C (300°F)
  • Measurement Units °C
This product is no longer available, please refer to TL-S-150-50
loading all models
loading all reviews
Rated 5 out of 5 by from Thermal dot application Worth the wait. I am very glad that they continue to supply this useful and critical item.
Date published: 2020-05-17
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MD-150F-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 111ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration