Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Dot Water Resistant Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 8 Temperature Points
  • RoHS Icon

$20.19

Item# TL-E-170-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $20.19
5-9 $19.18
10-24 $18.78
25-49 $17.97
50-99 $17.57
100+ $17.16

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Temperature Labels, 8 Temperature Points TL-E-170-10 TL-E-170-10
  • 8 temperature points
  • High quality and low cost
  • Size: 46 X 18 mm (1.8 X 0.7 in)
  • Oil, water and steam resistant

TL-E-170-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels


  • Response Time 2 to 5 seconds
  • Accuracy Value °C, °F
  • Features Self-Adhesive
  • Form Factor Strip
  • Maximum Temperature Measurement 260°C (500°F)
  • Minimum Temperature Measurement 41°C (105°F)
  • Number of Temperature Points 8
  • Reversible/Non Reversible Non Reversible

TL-8-Dot series provides a wide variety of different temperature ranges to cover various applications These labels are non-reversible and have 8 different temperature points. The labels give information about the highest temperature reached. There are 10 and 50 quantity pack options available. How can the labels be stored? Store the labels in a refrigerator inside a sealed bag for labels rated below 120°F/50°C. Store products rated above 120°F/50°C at room temperature and humidity. (i.e. 20°C/68°F & 50% relative humidity)

Model No.
(Pkg 10 or 50)
Temperature Indicating Labels °C (°F)
TL-E-105 41 (105) 43 (110) 46 (115) 49 (120) 54 (130) 60 (140) 66 (150) 71 (160)
TL-E-170 77 (170) 82 (180) 88 (190) 93 (200)) 99 (210) 104 (220) 110 (230) 116 (240)
TL-E-250 121 (250) 127 (260) 132 (270) 138 (280) 143 (290) 149 (300) 154 (310) 160 (320)
TL-E-330 166 (330) 171 (340) 177 (350) 182 (360) 188 (370) 193 (380) 199 (390) 204 (400)
TL-E-410 210 (410) 216 (420) 224 (435) 232 (450) 241 (465) 249 (480) 254 (490) 260 (500)

 

loading all models
loading all reviews
Rated 5 out of 5 by from Exactly what I expected, at a price I can afford! Wow they are yellow and non-reversible and have 8 temperature points 10/10 would buy again!
Date published: 2021-03-15
Rated 4 out of 5 by from Food Safety Director Only issue with these is you never have them in stock.
Date published: 2023-05-19
Rated 5 out of 5 by from Electrical Controls Engineer The perfect test for ending arguments about heat buildup
Date published: 2021-06-17
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_TL-E-170-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can these labels be spliced for smaller areas?

Asked by: TEST1
Thank you for your inquiry. Non-Reversible Temperature labels cannot be cut, spliced or altered or the label will be damaged and not function per design specifications. There are smaller label series you can review.
Answered by: Application Engineer JB
Date published: 2023-04-05

Are those temperature indicators (TL-E-105) shipped in a temperature protected packaging?

Asked by: swie
Thank you for your inquiry. This temperature sensitive label is shipped with a cold pack and requires a one day delivery shipping method.
Answered by: Application Engineer JB
Date published: 2021-07-28

About how long a dwell time is needed for the indicator to change? I think it's between 1 and 2 seconds, but I thought this might be something known and predictable. Reason I am asking is we see a difference at higher line speeds with IR gun. Thanks.

Asked by: Dave170
Thank you for your inquiry. These units have an activation time of one second or less.
Answered by: Application Engineer CB
Date published: 2021-05-26

At what temperature will these labels ignite or melt? I'm interested in what the material limit of the label is. Thank you.

Asked by: JK21
Thank you for your inquiry. Labels that measure below 356°F will not melt/burn until it reaches this value. Labels that measure below 428°F will not melt/burn until it reaches this value.
Answered by: CB Engineer
Date published: 2021-03-25

Hello, what is the size of these labels?

Asked by: Timmm
Thank you for your inquiry. The dimensions are 2.00" x 0.75" / 51 x 19 mm size
Answered by: Application Engineer JB
Date published: 2022-03-31

Is there a pressure limitation on these strips? Can they be placed inside a pressure vessel?

Asked by: CDawg
Thank you for your inquiry. These labels are not pressure rated and cannot be exposed to a pressure higher than atmospheric pressure as that will activate the labels points prematurely. We do not recommend the use of the labels in a pressurized environment.
Answered by: Application Engineer MC
Date published: 2023-10-18

What is the useful life of the label once it is put in service

Asked by: DC60
Hello- These labels have a 1 year shelf life. This applies if placed in service or not.
Answered by: ApplicationsEngineer_RD
Date published: 2022-07-14
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TL-E-170-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration