Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

7 or 16 Label Reversible Liquid Crystal Strips up to 100°C

Reversible Temperature Labels, Multi Temp Liquid Crystal Strips

$21.78

Item# RLC-70-0/75-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $21.78
5-9 $20.69
10-24 $20.26
25-49 $19.38
50-99 $18.95
100+ $18.51

In stock

Lead Time (If not in stock): 13 weeks
Reversible Temperature Labels, Multi Temp Liquid Crystal Strips RLC-70-0/75-10 RLC-70-0/75-10
  • Special-application thermometers including models for indicating temperatures in rooms, refrigerators and freezers
  • Easy-to-mount adhesive back
  • Sold in packages of 10 or 30 thermometers
  • Size: 3/4 W x 5 3/16 L x .01" T

RLC-70-0/75-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Temperature Points
Number of Labels
Features
Reversible/Non Reversible
Form Factor
Response Time
Accuracy Value


  • Accuracy Value 40% of Scale Increment Value
  • Form Factor Easy-to-mount adhesive back
  • Indicator Color Brown
  • Measurement Units °C
  • Thickness 0.01 in
GREEN Bar is the Actual Reading
BROWN Bar is just above the Actual
BLUE Bar is just below the Actual Reading

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration