Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGALAQ Liquid Temperature Indicating Lacquers

OMEGALAQ™ Liquid Temperature Lacquers

$33.61

Item# LAQ-0350G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $33.61
5-9 $31.93
10-24 $31.26
25-49 $29.91
50-99 $29.24
100+ $28.57

In stock

Lead Time (If not in stock): 5 weeks
OMEGALAQ™ Liquid Temperature Lacquers LAQ-0350G LAQ-0350G
  • Easy to Use
  • Temperature Ranges from 79 C (175F) to 1093C (2000F)
  • Fast Response Time

LAQ-0350G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature
Type
Color
Volume
Additional Option
Warning WARNING: This product can expose you to Toluene, a chemical known to the State of California to cause Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


  • Material Polymide film with a silicone pressure sensitive adhesive
  • Measurement Units °C
  • Measurement Type Temperature
  • Maximum Temperature Measurement 1093°C (2000°F)
  • Response Time On the order of milliseconds (0.001 sec)
OMEGALAQ™ Liquid LAQ Series uses the same material as used in OMEGAMARKER™ in lacquer suspension. Lacquer serves a transport function only. OMEGALAQ™ may be thinned to ensure workable consistency. Thinning OMEGALAQ™ will not affect its accuracy. Order GREEN LABEL THINNER.

To use, simply shake or stir to a uniform consistency and apply a thin smear to the working surface before heating begins. It dries almost instantly to a mark. When the stated temperature is reached on subsequent heating, this mark liquifies sharply. A melted OMEGALAQ™ coating does not revert to its original dull-opaque appearance but remains glossytransparent which makes subsequent interpretation a simple matter.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How can I imagine the process exactly? Once the limit temperature is reached, the consistency changes? Is there also a color change or is the substance then only transparent as described in the data sheet?

Asked by: Laserdrilling123
Thank you for your inquiry Laserdrilling123. At the start, apply a thin smear to the working surface before heating begins. It dries almost instantly to a mark. When the stated temperature is reached on subsequent heating, this mark liquifies sharply. A melted OMEGALAQ™ coating does not revert to its original dull-opaque appearance but remains glossy transparent which makes subsequent interpretation a simple matter. There is no color change.
Answered by: Application Engineer MC
Date published: 2024-04-26

What is the accuracy of the stated temperatures? Are there tolerances associated with each product type?

Asked by: AnthPetch
Thank you for your inquiry. The tolerance is ±1% of value.
Answered by: Application Engineer CB
Date published: 2021-04-15

Does this product work the same in an inert gas as it does in air? Does it work the same in a mild vacuum (~ 200 mTorr)? Will it outgas and form deposits in a vacuum chamber?

Asked by: jnmert73
Thank you for your inquiry. OMEGA LAQ cannot be used in any vacuum environment.
Answered by: CB Engineer
Date published: 2020-11-16

I am trying to create a waste log and need the density of this product, is it available?

Asked by: Swim
Thank you for your inquiry. Unfortunately we do not have a density specification for this product.
Answered by: Application Engineer JB
Date published: 2021-12-14

Is OMEGALAQ oil resistant? I would like to use it on the races of a high speed ball bearing.

Asked by: Gerschman
Hi Gerschman Thank you for the inquiry. The LAQ material is not oil resistant. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-09-28

I need this product for a ultrfast laser drilling process with stainless steel, so that you only have a very short temperature rise and then it drops directly down to room temperature. Can this temperature still be identified?

Asked by: Laserdrilling123
Thank you for your inquiry. This item has a very fast response time and will react as soon as the temperature value has been reach or exceeded.
Answered by: CB Engineer
Date published: 2021-03-23

What is the electrical conductivity of the laquer?

Asked by: John22
Hi John22, Thank you for the inquiry. This product has not been evaluated for electrical conductivity. Best regards OMEGA
Answered by: NORWALKAE_RS
Date published: 2022-05-02

Do the lacquers react differently depending on the gas environment they are in? I.e. oxygen, nitrogen,...

Asked by: claire123
Hi Clair, Thank you for the inquiry. The LAQ series were verified in standard conditions (STP) air environment. You would need to test to verify in alternate conditions, gases, pressures, etc. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-07
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_LAQ-0350G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration