Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Probes with Industrial Heads

6 Products
  • Thermocouples
  • Thermocouple
  • Clear All
Thermocouple Probes with Industrial Protection Heads Choices

Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.

High Temperature Low Drift Thermocouple Industrial Head Probes

Omegaclad XL Thermocouples provide high temperature ranges, up to 1335°C, and low drift probes paired with various industrial head options. Thermocouple type K and N.

Spring Loaded Thermocouple Probes Protection Heads

Spring loaded protection heads with 1/2" NPT mounting threads. Ideal for use with thermowells. Standard and configurable probe options including types K, T, J, E and N.

High Temp Thermocouples with Ceramic Tubes and Heads

Type R, S or B platinum thermocouple probes with ceramic protection tubes and cast iron connection heads. For use in high temperature applications.

Molten Metal Ceramic Sheath & Cast Iron Head Thermocouple Probe s

Use in a molten non-ferrous metal environment to measure temperatures up to 1250°C. High temperature thermal shock and corrosion resistant with 1 1/4" NPT mounting.

Replacement Thermocouple Probes for 1/2" NPT Protection Heads

Replacement probes for use in industrial protection heads with 1/2" NPT mounts. Standard and configurable thermocouple probes options including types K, T, J, E and N.

Probes with Industrial Heads

Used in industrial applications for process temperature measurement, these probes come in a variety of protection head styles for easy connection wiring to your extension cable
Searching for your items
en-US
en
Save Configuration