Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
RTD immersion probes that are bendable, have NPT mounting threads and various sheath size options. Come standard with a 4-pin M12 connector and 316 SS sheath.
Probes with a high-temp connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
RTD & Thermistor probes that have a 7/16-20 UNF mounting thread with FKM sealing O-ring and an MS3112E8-4P Connector. 2 platinum RTD & 4 thermistor configurations available.
Thermocouple immersion probes that have an exposed, round terminal block attached to the end of the probe with screw connections for attaching external lead wires.
Thermocouple probes that are spring loaded for optimal thermal contact in thermowells. Include a spring and 1/2NPT threaded fitting. M12 connectors with compensated TC pins.
RTD probes that are spring loaded for optimal thermal contact in thermowells. Include a spring, 1/2NPT threaded fitting, and M12 connector. 2, 3, and 4-wire options available.
RTD immersion probes that are bendable, have metric or BSPP mounting threads and various sheath size options. Come standard with a 4-pin M12 connector and 316 SS sheath.
RTD probes with a 4-pin M12 connector and a copper tip that ensures a faster response time. Various tapered and straight mounting thread & probe size options available.
Kits includes seven thermocouples including surface, immersion probe and wire type sensors. Also includes connectors, wire, extension cable and handle extension.
Linear thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Used when quick and easy removal and installation are important requirements at the measuring device. Available in quick-connect, terminal block, m8, m12, and other popular connector styles.