Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.
Added to Your Shopping Cart
Thermocouple probe assemblies made with exotic sheath materials for extreme temperature applications up to 2315°C. Available in type R, S, B, C, and D calibrations.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded standard size connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Mini quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with removable standard size connector. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Standard size quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with high temp mini ceramic connector that is rated for use to 650°C. Many sheath materials, sizes and options available.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with high temp ceramic connector that is rated for use to 650°C. Multiple sheath materials, sizes and options available.
Added to Your Shopping Cart
Quick disconnect dual element thermocouple probes with miniature connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with PFA coated sheaths for measuring the temperature of caustic or corrosive chemical solutions.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with integrated standard size high-temp connector (260°C max). Available in various calibrations, diameters and lengths.
Added to Your Shopping Cart
Probes with a connector that provides a ground connection from the sheath through the standard size connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Probes with a connector that provides a ground connection from the sheath through the miniature connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Type R, S or B platinum thermocouple probes with ceramic protection tubes and standard size ceramic or high-temp plastic connectors. For use in high temp applications.
Added to Your Shopping Cart
Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Probes with a high-temp connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.