Probes with Hastelloy Tips for use at the high pressures and temperatures found in plastic extruders. Available in single and dual element options with 1/2"-20 NF Threads.
Sensor has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems. Low thermal mass for rapid response to temperature changes.
Thermocouple probe connects directly with your computer via the provided USB connector. Free software allows for temperature data to be displayed directly on your screen.
This family of thermistor sensors includes ten different designs including some for Air, Surface, Immersion and Industrial applications. Various sizes & resistances available.
Class A, pt100 RTD probe ideal for gas and air applications. Has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems.
Used when the probe is installed some distance from the logger, controller, or other data acquisition device. Available in a variety of lead wire types with stripped leads or connectors attached.