Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Handle Probes for High Temperature Surfaces

High Temperature Thermocouple Surface Probes

Item# 88006K

High Temperature Thermocouple Surface Probes 88006K 88006K
  • Maximum Temperature Measurement up to 760°C (1400°F).
  • K and E Thermocouple Calibrations
  • Straight and Right Angle Probes
  • Our most popular Models, 88006 and 88007, are ideal for temperature measurement of small electronic parts

88006K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Cable Insulation
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Surface Temperature
Model 88006(*)
Miniature, fast response probe with 480°C (900°F) max. surface temperature. Ideal for surface temperatures of small electronic parts.
Replacement elements not included, to purchase additional elements order, P/N 88006(*)-RE .

Model 88007(*)
Miniature, fast response probe. Ideal for measuring the surface temperature of small electronic parts. 250°C (480°F) max. surface temperature.
Replacement elements not included, to purchase additional elements order P/N 88007(*)-RE .

Model 88010(*)
Long, 300 mm (12") reach version of the 88006. Fast response design with 760°C (1400°F) max. surface temperature for use in oven and furnaces.
Replacement elements not included, to purchase additional elements order, P/N 88010(*)-RE .

Model 88016(*)
High temperature, right-angle probe, with miniature pencil type head. Best suited to stationary surfaces, with sensing head parallel to the handle. 480°C (900°F) max. surface temperature.
Replacement elements not included, to purchase additional elements order, P/N 88016(*)-RE .

Model 88026(*)
High temperature, right-angle probe, with miniature pencil type head. Best suited to stationary surfaces, with sensing head perpendicular to the handle. 480°C (900°F) max. surface temperature.
Replacement elements not included, to purchase additional elements order, P/N 88026(*)-RE .

Model 88106(*)
Right-angle probe for fast response times. Sheath length is 102 mm (4"). Max. surface temperature is 760°C (1400°F).
Replacement elements not included, to purchase additional elements order, P/N 88106(*)-RE .

Model 88107(*)
Right-angle, long reach probe with fast response design. Sheath length is 203 mm (8"), with 760°C (1400°F) max. surface temperature.
Replacement elements not included, to purchase additional elements order, P/N 88107(*)-RE .

Model 88108(*)
Right-angle, long 300 mm (12") reach probe with fast response design. 760°C (1400°F) max. surface temperature.
Replacement elements not included, to purchase additional elements order, P/N 88108(*)-RE.

* Specify Calibration:
K: CHROMEGA™-ALOMEGA™
E: CHROMEGA™-Constantan
loading all models
loading all reviews
Rated 5 out of 5 by from Most reliable thermocouple surface probe yet We bought four so far for our industrial needs and this thermocouple surface probe never failed us so far. It is easy to use, reliable and accurate. A definitive must have!
Date published: 2015-11-20
Rated 5 out of 5 by from Racing Taking brake temperatures on race cars in the pit lane needs to be fast. Only the Omega probe guaranties such a quick response time.
Date published: 2017-09-04
Rated 5 out of 5 by from Reliable Probe I have bought about a dozen of these for various applications in the semiconductor industry. Surface temperature is harder to measure than I initially thought, but these probes give the most accurate and quickest response of any probe I have found, and I have tried many.
Date published: 2016-08-15
Rated 5 out of 5 by from In Stock, great part, consider switching to E-Type E-Type thermocouples were in stock while others were not. E-Types still fit our temperature range and were delivered quickly.
Date published: 2023-06-12
Rated 5 out of 5 by from Orders received on time and everything we needed. Shipped in tacked and on time. I'd definately order again.
Date published: 2021-11-15
Rated 5 out of 5 by from Replacement temperature probe. This is a replacement probe we purchased that was great for the price.
Date published: 2018-04-20
Rated 5 out of 5 by from What i needed i bought before will buy again. Works as promised.
Date published: 2017-09-11
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_88006K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you make custom temperature probes?

Asked by: JAVA
Thank you for your inquiry. In general we can provide custom probes, but it depends on the probe style. Please send your request to temp@omega.com and we can review and advise.
Answered by: Application Engineer JB
Date published: 2020-09-15

88106K Probe : What size and thread is the set screw for the probe head? all of ours are missing.

Asked by: Dylan
Thank you for your inquiry. Please send request to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-07-08

Does the 88010 type K model come with a manufacturer calibration certificate?

Asked by: Jimmy51
At time of order, a CAL-1 certificate of conformance is emailed with order confirmation.
Answered by: Application Engineer JB
Date published: 2021-08-13
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_88006K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration