Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Round Face Thermocouple Handle Probes for Stationary Surfaces

Unique Roundface Surface Probes

Item# 88003E

Unique Roundface Surface Probes 88003E 88003E
  • K and E Type Calibrations
  • Ideal for measuring the surface temperature of plates, walls, molds, dies and other stationary surfaces.
  • Sturdy Round Face Sensing Head
  • To Maximum Temperature of 480°C (900°F).

88003E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Cable Insulation
Cable Length
Termination Connection Type


Model 88001(*)
Standard probe for stationary surfacemeasurements. Suited to molds, plates, walls, glassware, etc. 480°C (900°F) max. surface temperature.

Model 88002(*)
Ideal for measuring the surface temperature of plates, walls, molds, dies and other stationary surfaces. The thermocouple is protected by two PFA guards. 250°C (480°F). max. surface temperature.
Probe is not designed for long-term exposure to high temperatures.

Model 88003(*)
For surface measurements of materials such as stone, iron and steel. The element is protected by metal side guards. 480°C (900°F). max. surface temperature.

Model 88011(*)
Designed to measure the surface of pipes with a 13/16" diameter, with a max. surface temperature of 250°C (480°F). Probe is not designed for long-term exposure to high temperature.

Model 88012(*)
Ideal for measurements of small surfaces. The probe has a 1/4" surface diameter, with a 480°C (900°F) max. surface temperature.

Model 88101(*)
For measuring stationary surface temperatures, with a right-angle head for hard-to-reach inside surfaces. 480°C (900°F). max. surface temperature.

Model 88102(*)
Right-angle, pencil-type surface probe, best suited to stationary surfaces. Sensing element is perpendicular to the handle 250°C (480°F) max. surface temperature.

Model 88103(*)
A narrow head, allowing the probe to fit through narrow openings. 480°C (900°F). max. surface temperature.

Model 88105(*)
Similar to the 88102, with the sensing element running parallel to the handle. 250°C (480°F) max. surface temperature.

* Specify Calibration:
K: CHOMEGA™-ALOMEGA™
E: CHROMEGA™-Constantan
loading all models
loading all reviews
Rated 5 out of 5 by from Quality and reliable. Very High quality, reliable surface probes, long lasting, and not hard to use.
Date published: 2023-11-06
Rated 5 out of 5 by from Adequate alternative This is a viable option to other surface thermocouple probes
Date published: 2023-06-12
Rated 5 out of 5 by from Durable Probes hold up well and the elements are easily replacable.
Date published: 2019-04-03
Rated 4 out of 5 by from Works as expected! I bought this a month ago and it was just what our facility needed. Although, if your using a Fluke meter be ready to buy another banana plug. Because the one supplied will not work. Other that this issue looks to be a great piece of equipment.
Date published: 2016-06-30
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_88003E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can these probes be used with FLUKE multimeters?

Asked by: xaran
Hello Xaran, The 88000 series thermocouple probes have miniature male connector that comes standard on all configurations. As long as the FLUKE has temperature reading capability via an external thermocouple sensor and the connection port accepts mini male connector then yes, it should be fine. Be sure to check which thermocouple calibrations the meter accepts and match to sensor when purchasing
Answered by: Application Engineer RD
Date published: 2023-01-17

How do I install the replaceable Element, PN 88016K-RE, now that mine is worn out? I unscrew the round metal covers, and is attached to the middle. I cannot see how to solder it or secure it or un-secure the old worn out Replaceable Element?

Asked by: Ward
The 88010 (along with 88106, 88107, 88108) elements are welded to the wire and cannot be replaced by the customer, thus they don’t have replacement element instructions and need to be returned to replace. Contact customer service at cservice@omega.com to set up return.
Answered by: Applications Engineer AB
Date published: 2021-11-08

What is the accuracy of these probes?

Asked by: Tyler53
Thank you for your inquiry Tyler53. The accuracy on 88105K thermocouple is +/- 1.1°C or 0.4% whichever is greater.
Answered by: Application Engineer SP
Date published: 2023-08-10

Can you tell me the 88012 type ‘s accuracy on temperature testing?

Asked by: Anonymous
The accuracy of the 88012K is +/- 2.2 C or 0.75 % which ever value is greater
Answered by: Application Engineer MC
Date published: 2024-04-25
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_88003E, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 89ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration