Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty T-Handle Penetration Thermocouple Probe

Rugged Penetration Thermocouple Probes with Extra Heavy Wall & "T" Handle

$162.94

Item# 88311E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $162.94
10-24 $154.79
25-99 $146.65
100-499 $138.50
500-999 $130.35
1000+ $122.21

In stock

Lead Time (If not in stock): 5 weeks
Rugged Penetration Thermocouple Probes with Extra Heavy Wall & "T" Handle 88311E 88311E
  • Rugged 304SS Design
  • Choice of K or E Thermocouple Types
  • T Handle Design Assists Insertion
  • Pointed Tips without Threads or with Threads to Overcome Penetration Resistantance

88311E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Accuracy
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Insertion
Penetration Probes with new "T"-style 304 stainless steel handle is ideal for industry use or frozen food applications. The probe’s 304SS thick wall tube ensures strong and rigid performance. Each probe comes with .3 m (1') of RSC cable that stretches to 1.5 m (5') and a male miniature connector. The probe features a 6.4 mm (0.25") dia., with a 250 mm (10") insertion length from the tip to handle. The handle is 75 mm (3") in length.

Maximum temp rating: 480°C (900°F) for type K, 425°C (800°F) for type E.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Grain Bin Monitoring I use this along with the Enviropad to monitor the temp in my grain bins. I now have the piece of mind that my grain is not going to spoil. Easy to use & economical too.
Date published: 2016-09-02
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_88311E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration