Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thin Leaf-Type Thermocouple Handle Probes for Flat Surfaces

Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces

$168.03

Item# 88L40K-IEC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $168.03
10-24 $159.63
25-99 $151.23
100-499 $142.83
500-999 $134.42
1000+ $126.02

In stock

Lead Time (If not in stock): 4 weeks
Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces 88L40K-IEC 88L40K-IEC
  • Measures 0 to 300°C (32 to 572°F)
  • Type K Thermocouple
  • Accuracy ±2°C (4°F)
  • Fast Response <5 Sec

88L40K-IEC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Color Code Standard
Additional Feature
Category
Thermocouple Type
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Cable Insulation
Cable Length
Termination Connection Type


  • Measurement Medium Flat Surfaces
  • Measurement Units °C
These unique leaf style surface probes are designed for instant measurement of temperature on flat surfaces and offer special surface temperature probe capabilities.

Their ultra low thermal mass and flexible construction make them ideal for rugged industrial applications. Their Type K thermocouple is compatible with all standard handheld digital thermometers.



Model No. Max. Temp. A Dimension Applications
88L40K 300°C (572°F) 40 mm (1.5") Type K Thermocouple
For flat surfaces
88L75K 300°C (572°F) 75 mm (3")
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Surface Probe Purchased to measure glue roller temperature on Labeling machine (Rotating Surface). Worked as expected. Great tool to have.
Date published: 2018-05-22
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_88L40K-IEC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration