Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect Handheld Thermocouple Surface Probes

Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle

$108.81

Item# SMP-AP-J-125E-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $108.81
10-24 $103.37
25-99 $97.93
100-499 $92.49
500-999 $87.05
1000+ $81.61

In stock

Lead Time (If not in stock): 4 weeks
Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle SMP-AP-J-125E-6 SMP-AP-J-125E-6
  • Various Probe Styles Available and Sold Separately
  • J, K, T and E Calibrations Available
  • Fast Interchangeability
  • Made from Special Limits of Error Material

SMP-AP-J-125E-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Sensor Application
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Sensor Type
Process Temperature Range
Sheath Material


  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature
  • Calibration Color Code Green
Code  Model  Description 
A HYP5 Series Hypodermic probe intended to be used for laboratory, industrial and natural science uses. Tip rated to 200°C
B SMP-NP Penetration probe conical tip designed for penetration into semi-frozen objects. Tip rated to 925°C;
C SMP-RT Reduced tip fast response probe. 1/8 to 1/16 inch diameter at tip. Tip rated to 925°C
D SMP-AP Air probe;drilled end exposes bead to air flow for fast measurements. Tip rated to 260°C
E (*)MQSS-125-G-6 General purpose immersion probe. 1/8 inch diameter, 304SS Tip rated to 260°C
F SMP-HT Series Ceramic tip probe feature as spring loaded thermocouple to insure consistent readings, 304SS housing, 31.8mm long tip rated to 650°C
G 88000 Series Quick-connect handle with integral locking mechanism secures any miniature probe handle in use.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration