Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermocouple Probes with Fixed Length or Retractable Cable

K Type Air Probe, Exposed, 304 Stainless Steel, 0.125 in Diameter, 12 in Length, Retractable Cable

$75.70

Item# KHSS-18E-RSC-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $75.70
10-24 $71.92
25-99 $68.13
100-499 $64.35
500-999 $60.56
1000+ $56.78

In stock

Lead Time (If not in stock): 3 weeks
K Type Air Probe, Exposed, 304 Stainless Steel, 0.125 in Diameter, 12 in Length, Retractable Cable KHSS-18E-RSC-12 KHSS-18E-RSC-12
  • Made with Special Limits of Error Material
  • Molded Handle Rated to 220°C (425°F)
  • Available with fixed length cable, or retractable cable that expands to 1.5 m (5 ft.)
  • Subminiature Connector for Use with Handheld Thermometers

KHSS-18E-RSC-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Appliaction
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature
Cable Type
Category
Process Temperature Unit
Process Temperature Min


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Handle is permanently molded to probe sheath. Includes cable and miniature connector. A multi-use, low cost, versatile thermocuple which can be used with any handheld. Available off the shelf in many configurations.

Thermocouple
Alloy
Sheath Dia.
mm(in.)
Model No.
300mm(12") Length
Model No.
450mm(18") Length
Model No.
600mm(24") Length
J
Iron-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
JHIN-116(*)-RSC-12
JHIN-18(*)-RSC-12
JHIN-316(*)-RSC-12
JHIN-14(*)-RSC-12
JHIN-116(*)-RSC-18
JHIN-18(*)-RSC-18
JHIN-316(*)-RSC-18
JHIN-14(*)-RSC-18
JHIN-116(*)-RSC-24
JHIN-18(*)-RSC-24
JHIN-316(*)-RSC-24
JHIN-14(*)-RSC-24
J
Iron-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
JHSS-116(*)-RSC-12
JHSS-18(*)-RSC-12
JHSS-316(*)-RSC-12
JHSS-14(*)-RSC-12
JHSS-116(*)-RSC-18
JHSS-18(*)-RSC-18
JHSS-316(*)-RSC-18
JHSS-14(*)-RSC-18
JHSS-116(*)-RSC-24
JHSS-18(*)-RSC-24
JHSS-316(*)-RSC-24
JHSS-14(*)-RSC-24
K
CHROMEGA™-ALOMEGA™ **
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
KHIN-116(*)-RSC-12
KHIN-18(*)-RSC-12
KHIN-316(*)-RSC-12
KHIN-14(*)-RSC-12
KHIN-116(*)-RSC-18
KHIN-18(*)-RSC-18
KHIN-316(*)-RSC-18
KHIN-14(*)-RSC-18
KHIN-116(*)-RSC-24
KHIN-18(*)-RSC-24
KHIN-316(*)-RSC-24
KHIN-14(*)-RSC-24
K
CHROMEGA™-ALOMEGA™ **
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
KHSS-116(*)-RSC-12
KHSS-18(*)-RSC-12
KHSS-316(*)-RSC-12
KHSS-14(*)-RSC-12
KHSS-116(*)-RSC-18
KHSS-18(*)-RSC-18
KHSS-316(*)-RSC-18
KHSS-14(*)-RSC-18
KHSS-116(*)-RSC-24
KHSS-18(*)-RSC-24
KHSS-316(*)-RSC-24
KHSS-14(*)-RSC-24
E
CHROMEGA™-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
EHIN-116(*)-RSC-12
EHIN-18(*)-RSC-12
EHIN-316(*)-RSC-12
EHIN-14(*)-RSC-12
EHIN-116(*)-RSC-18
EHIN-18(*)-RSC-18
EHIN-316(*)-RSC-18
EHIN-14(*)-RSC-18
EHIN-116(*)-RSC-24
EHIN-18(*)-RSC-24
EHIN-316(*)-RSC-24
EHIN-14(*)-RSC-24
E
CHROMEGA™-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
EHSS-116(*)-RSC-12
EHSS-18(*)-RSC-12
EHSS-316(*)-RSC-12
EHSS-14(*)-RSC-12
EHSS-116(*)-RSC-18
EHSS-18(*)-RSC-18
EHSS-316(*)-RSC-18
EHSS-14(*)-RSC-18
EHSS-116(*)-RSC-24
EHSS-18(*)-RSC-24
EHSS-316(*)-RSC-24
EHSS-14(*)-RSC-24
T
Copper-Constantan
Inconel Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
THIN-116(*)-RSC-12
THIN-18(*)-RSC-12
THIN-316(*)-RSC-12
THIN-14(*)-RSC-12
THIN-116(*)-RSC-18
THIN-18(*)-RSC-18
THIN-316(*)-RSC-18
THIN-14(*)-RSC-18
THIN-116(*)-RSC-24
THIN-18(*)-RSC-24
THIN-316(*)-RSC-24
THIN-14(*)-RSC-24
T
Copper-Constantan
304 SS Sheath
1.5 (1/16)
3.0 (1/8)
4.5 (3/16)
6.0 (1/4)
THSS-116(*)-RSC-12
THSS-18(*)-RSC-12
THSS-316(*)-RSC-12
THSS-14(*)-RSC-12
THSS-116(*)-RSC-18
THSS-18(*)-RSC-18
THSS-316(*)-RSC-18
THSS-14(*)-RSC-18
THSS-116(*)-RSC-24
THSS-18(*)-RSC-24
THSS-316(*)-RSC-24
THSS-14(*)-RSC-24

*Specify junction type: E (Exposed), G (Grounded), U (Ungrounded) or S (Surface). Note: PFA Coating is available, molded in place. Order standard part number with a suffix “-PFA”. Price: add $20 to 300 mm (12") probes, $25 to 600 mm (24") probes. 200°C (400°F) Max.
**For highest temperature and stability rating, change “SS” or “IN” to “XL” and add $3 to price.


Read this article if you need help in selecting the thermocouple junction


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Very durable We have been using this product for several years; it is durable, lightweight, and easy to use.
Date published: 2016-02-15
Rated 5 out of 5 by from Very happy with the product. The item and pictures are true to the description.
Date published: 2023-02-21
Rated 5 out of 5 by from Thermocouple Handle Probes Amazing unit. I am always coming back. they are durable and very efficient
Date published: 2022-10-05
Rated 4 out of 5 by from Works I wanted a longer probe but they aren't in stock. I had to settle for this one, it works fine.
Date published: 2022-09-05
Rated 5 out of 5 by from Awesome Two Foot Type K Thermocouple Probes! The probes look fantastic and seem to be well manufactured. I'll be calibrating them later this week to confirm the accuracy and functionality. I expect that they will perform exceptionally well.
Date published: 2021-08-09
Rated 3 out of 5 by from Durable, reliable, do the job. Longer ones less so Durable and get the job done. Only complaint is longer (36"?) ones come with a set screw to hold the probe in place, in little time this loosens and the probe spins freely on the handle. Causes failure. Set screw is so small that it strips out if you try to tighten. Shorter ones are molded right into the handle...
Date published: 2021-02-05
Rated 4 out of 5 by from Good probe, slow ship Good quality on the product, usually the company takes a while to ship
Date published: 2021-01-03
Rated 1 out of 5 by from Wrong length The termocouple was not the reference I ask for, it is very short, The reference I requested was 12 inches and the one they quoted me was 6 inches
Date published: 2020-09-11
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_KHSS-18E-RSC-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What are the response times for 1/16" and 1/8" diameter Inconel probe with extended tip. I need to measure the temperature of a Bunsen burner flame, up to 1550 degC; do you recommend this probe or something else?

Asked by: Probing for Answers
Thank you for your inquiry Probing for Answers. Unfortunately, we do not have the exact response times for a specific diameter due to environmental conditions and the thermocouple junction type affecting the response of the probe. We can share that the smaller the diameter of the probe, the faster the response time. But a smaller diameter will also reduce your maximum temperature. If you want the fastest response time on a thermocouple, then selecting a grounded probe will be a good choice as it provides a faster time response than an ungrounded junction. If you have any other questions, please feel free to call us at 1-800-622-2378, ask for Temperature Engineering or send an email to temp@omega.com
Answered by: Application Engineer MC
Date published: 2022-03-26

What is the temperature rating of the coiled cord and connector?

Asked by: Enciso
Hello, Thank you for your question. The temperature rating for the cord is -267C to 260C (-450F to 500F) and the temperature rating for the connector is from -29C to 260C (-20F to 500°F)
Answered by: AEMO
Date published: 2020-03-25

What is the accuracy of this probe (KHSS-116 G-RSC-12) in F?

Asked by: kmscaltech
Thank you for connecting with Omega. The accuracy of this probe would be based off ANSI standards of a type K thermocouple. In this case accuracy is +/- 2.0F or 0.4%, whichever is greatest.
Answered by: Application Engineer RD
Date published: 2022-01-13

What is the accuracy of the KHSS-116G-RSC-12?

Asked by: marcm
Thank you for your inquiry. The tolerance is ±1.1°C or 0.4% of the actual value (use the greater of the two) .
Answered by: Application Engineer CB
Date published: 2022-01-12

Is this probe good for -200 deg C when used with the HH12C thermometer?

Asked by: ECSWRN
Thanks for the question! Type K thermocouples are rated for -200C although Omega only tests down to 0C.
Answered by: Drew
Date published: 2020-07-28

I have a KTSS-HH Thermocouple probe 6”, 0.125”, stainless steel , TSS-HH series . It is just a bit too short for my need. Do you sell 12’ long one in the same model? Could you please email me the exact link of that model form me so I can purchase it? 

Asked by: Krisztina
Hi Krisztina, Please see the attached link. The part number you are going to also want is KTSS-HH-12. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/jtss-hh-series/p/KTSS-HH-12
Answered by: AndrewA
Date published: 2020-08-17

Would I be able to measure the temperature of a live circuit with this? My process uses an electrical current to heat up a resistor to slit our product with and I want to use this to measure that temperature.

Asked by: Textiles
Omega does not advise using any probes on live circuits and recommends only non-contact measurement like IR be used.
Answered by: ApplicationsEngineerANB
Date published: 2021-12-22

Can I order a handheld probe (KHXL-18G-RSC-12) with a teflon coating or another type of coated to protect from different chemical?

Asked by: Shawn780
Thank you for your inquiry. We can place a protective coating on this probe. Request can be sent to temp@omega.com
Answered by: Application Engineer CB
Date published: 2021-06-04
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_KHSS-18E-RSC-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration