Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Probe Handle for Sensors with M12 Connectors

Probe Handle For M12 Temperature Sensors

$110.46

Item# M12-HANDLE-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $110.46
10-49 $85.05
50-99 $80.64
100-999 $76.22
1000-4999 $71.80
5000+ $67.38

In stock

Lead Time (If not in stock): 3 weeks
Probe Handle For M12 Temperature Sensors M12-HANDLE-A M12-HANDLE-A
  • Easy Grip Design
  • Allow Quick Change or Replacement
  • High-Impact Nylon
  • Compatible with ¼', 6 mm and 1/8', 3 mm Diameter Probes

M12-HANDLE-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Additional Feature 2
Type of Sensor
Process Connection
Insulation
Termination Connection Type
Application of Sensor


  • Measurement Units °C
  • Measurement Type Temperature
OMEGA’s heavy-duty M12 probe handle provides a fast, easily connected system of handheld probes for a broad range of applications. Sensing elements can be quickly changed or replaced in the field without tools. The M12 probe slides through the handle allowing the connector to be exposed at the end. Handles are compatible with TH-21A Series thermistors, PR-21A and PR-25AP Series RTDs and M12 Series thermocouples. Example: M12KIN-¼-U-12-A, see accessory chart. Thermocouple and RTD probes in 1/8", ¼", 3 mm and 6 mm sizes can slide through and connect to a cable. Cables can then be attached to a variety of portable or benchtop instruments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Probe Handle For M12 Temperature Sensors
$148.63
0 In Stock
Probe Handle For M12 Temperature Sensors
$75.18
0 In Stock
Vibration Resistant Platinum RTD (PT100) Sensor with M12 Connector and Mounting Thread
$134.60
0 In Stock
Accessories
Male Type K Miniature Connector
$3.85
83672 In Stock
Temperature Sensors and Accessories
3 m (10') long RTD PVC 24 AWG stranded cable, M12 straight socket connector one end and stripped leads
$56.30
26 In Stock
Type K Thermocouple, ungrounded 1/4' diameter, 12' length probe
$88.17
3 In Stock
Type K thermocouple cable, M12 straight female connector one end,
$24.36
43 In Stock

Related Categories

en-US
en
Save Configuration