Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Aluminum Handle Thermocouple Probe

$146.07

Item# MHP-CAIN-14U-12-SMP-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $146.07
10-24 $138.77
25-99 $131.46
100-499 $124.16
500-999 $116.86
1000+ $109.55

In stock

Lead Time (If not in stock): 3 weeks
Heavy Duty Aluminum Handle Thermocouple Probe MHP-CAIN-14U-12-SMP-M MHP-CAIN-14U-12-SMP-M
  • Heavy Duty Aluminum Handle
  • 1 /16 ', 1 /8 ', 3 /16 ', and 1 /4 ' Diameters
  • 300 mm (1 ft) Retractable Cable Expands to 1.5 m (5 ft)
  • Probe Leads Terminate in a Male SMP Miniature Connector

MHP-CAIN-14U-12-SMP-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The MHP handle probe picks up where the HPS handle probes leave off, offering unparalleled durability and no probe length limitations. A compression fitting rigidly secures the probe to the cast aluminum handle and provides the rugged construction and stability that long probes and heavy duty applications require.

Examples of pricing for some popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration