Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect Handheld RTD Probes with Removable Handle

Quick Disconnect Handle Probes

$187.78

Item# PRX-NP-100-E-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $187.78
5-9 $178.39
10-24 $174.64
25-49 $167.12
50-99 $163.37
100+ $159.61

In stock

Lead Time (If not in stock): 5 weeks
Quick Disconnect Handle Probes PRX-NP-100-E-6 PRX-NP-100-E-6
  • HDX-OTP Probe Handle Connects to All Standard 3-Pin Quick Disconnect Probes, Including:
  • All PR-13 and PRTF-13 Sensors
  • PRX-NP-100-E-12 Penetration Probes
  • PRX-AP-100-E-12 Air Probes

PRX-NP-100-E-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Application
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy
Nominal Resistance
Number of Wires
Probe Diameter
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


The HDX-OTP handles are compatible with all PR-13 and PRTF-13 probes which include a standard sized quick disconnect connector (round pins). The handles are made of rugged die cast aluminum, and include retractable extension cables that extend from 1 to 5 feet. The cable is supplied with stripped leads standard, optional connectors are available. These handles are great for use with any of Omega's line of hand-held or other meters and thermometers.

The PRX-NP-100-E-12 Penetration Probe incorporates a conical tip for easy insertion into soft and semi-frozen materials. The PRX-AP-100-E-12 Air Probe includes a perforated tip and exposed RTD element for measurement of air or gas temperatures. Both the NP and AP probes contain 100 Ohm, Class A DIN Platinum elements.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Probe Handles with Retractable Cable
$86.98
0 In Stock
en-US
en
Save Configuration