Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermistor Probes with Utility Handle

Utility Handle Thermistor Probe

$250.38

Item# THX-400-H-12-PP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $250.38
10-24 $237.86
25-99 $225.34
100-499 $212.82
500-999 $200.30
1000+ $187.79

In stock

Lead Time (If not in stock): 5 weeks
Utility Handle Thermistor Probe THX-400-H-12-PP THX-400-H-12-PP
  • Easy-Grip Molded Handle
  • 300 mm (12') L Probe
  • Retractable Cable Extends to 1.5 m (5')
  • Standard Termination Has Stripped Leads

THX-400-H-12-PP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Probe Diameter
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length


An economical and accurate thermistor (2252 ohm @ 25°C) probe with an easy-grip molded handle, 3/16" dia. and 1' retractable cable. The 12" length probe can be stored in toolboxes or other locations for easy access. The retractable cable expands to 5' standard termination is stripped lead wires.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration