Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Thermocouples with Ceramic Tubes and Heads

High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes

$764.28

Item# SAT-30-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $764.28
10-24 $726.07
25-99 $687.85
100-499 $649.64
500-999 $611.42
1000+ $573.21

In stock

Lead Time (If not in stock): 6 weeks
High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes SAT-30-12 SAT-30-12
  • Up to 1650°C (3000°F) Rating
  • Oxidizing or Reducing Atmospheres
  • Connection Head With Terminal Block
  • Custom Probe Lengths Available

SAT-30-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Junction Type
Probe Diameter
Probe Length
Wire Gauge
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Type R, S, or B Platinum Thermocouple enclosed in a high purity alumina protection tube. Standard construction includes cast iron NB1-2 connection head and 1/2" NPT fitting. For use at temperatures up to 1650°C (3000°F). Elements are insulated by a double bore high purity hard-fired alumina insulator.

Assemblies
Model
Number
Thermocouple
Calibration
AWG
Wire
Size
Protection
Tube OD
mm (in.)
Insulator
OD
mm (in.)
RAT-30-12" R (Pt/13%Rh vs Pt) 30 6.0 (1/4) 3.0 (1/8)
RAT-24-12" R (Pt/13%Rh vs Pt) 24 6.0 (1/4) 3.0 (1/8)
RAT-20-12" R (Pt/13%Rh vs Pt) 20 9.5 (3/8) 4.5 (3/16)
SAT-30-12" S (Pt/10%Rh vs Pt) 30 6.0 (1/4) 3.0 (1/8)
SAT-24-12" S (Pt/10%Rh vs Pt) 24 6.0 (1/4) 3.0 (1/8)
SAT-20-12" S (Pt/10%Rh vs Pt) 20 9.5 (3/8) 4.5 (3/16)
BAT-30-12" B (Pt30%Rh vs Pt/6%Rh) 30 6.0 (1/4) 3.0 (1/8)
BAT-24-12" B (Pt30%Rh vs Pt/6%Rh) 24 6.0 (1/4) 3.0 (1/8)
BAT-20-12" B (Pt30%Rh vs Pt/6%Rh) 20 9.5 (3/8) 4.5 (3/16)
Note: Alumina tube shipped separately to avoid breakage. Shipped unassembled.

Replacement Elements for Assemblies Shown Above
Type
of
Element
AWG
Wire
Size
Insulator
99.7% +
Al2O3
Type S
Pt/10%Rh-Pt
Type R
Pt/13%Rh-Pt
Type B
Pt/30%Rh-
Pt/6%Rh
Bare wires
(No
Insulators)
20
24
30
N/A
N/A
N/A
BARE-20-S-12
BARE-24-S-12
BARE-30-S-12
BARE-20-R-12
BARE-24-R-12
BARE-30-R-12
BARE-20-B-12
BARE-24-B-12
BARE-30-B-12
Double-Hole
Round
Insulators
20
24
30
XDH-20
XDH-24
XDH-30
XDH-20-S-12
XDH-24-S-12
XDH-30-S-12
XDH-20-R-12
XDH-24-R-12
XDH-30-R-12
XDH-20-B-12
XDH-24-B-12
XDH-30-B-12
* Replacement elements include leads of sufficient length to reach terminals in head.

Wire Size Conversion
AWG Actual Diameter
6
8
10
12
14
16
18
20
22
24
26
30
4.1 mm (0.162")
3.2 mm (0.128")
2.5 mm (0.102")
2.0 mm (0.081")
1.6 mm (0.064")
1.2 mm (0.051")
1.0 mm (0.040")
0.8 mm (0.032")
0.6 mm (0.0253")
0.5 mm (0.0201")
0.41 mm (0.0159")
0.25 mm (0.0100")


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the quality standard that these thermocouples are built to? Do they conform to space ratings, ISO-9000, or NQA-1 ratings?

Asked by: Mcgoo
Thank you for your inquiry. All thermocouples made meet or exceed ISO10012-1, ANSI/NCSL Z540-1-1994 Standards. Our Laboratory is ISO 9000-2015 compliant.
Answered by: Application Engineer CB
Date published: 2022-04-25
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SAT-30-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Replacement elements for High Temperature Thermocouple Assemblies
$4,691.95
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,883.13
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$4,691.95
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$4,691.95
1 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,883.13
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$614.45
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$614.45
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,883.13
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$626.52
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$4,456.50
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$4,456.50
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$4,456.50
1 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,859.83
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$709.34
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,859.83
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$709.34
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$709.34
0 In Stock
Replacement elements for High Temperature Thermocouple Assemblies
$1,859.83
0 In Stock

More Related Items

en-US
en
Save Configuration