Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Molded M8 Connectors

Thermocouple Probes with M8 Molded Connectors

$44.24

Item# M8MJSS-18-U-9

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $44.24
10-24 $42.03
25-49 $41.14
50-99 $39.37
100-199 $38.49
200+ $37.60

In stock

Lead Time (If not in stock): 9 weeks
Thermocouple Probes with M8 Molded Connectors M8MJSS-18-U-9 M8MJSS-18-U-9
  • Available in Type 'J' with a 304 Stainless Steel Sheath or Type 'K' with an Inconel 600 Sheath
  • Available in Single Element Configuration Only.
  • Ungrounded Junctions are Standard, Optional Grounded Junction Sensors are Also Available
  • Available in 1/8' ANSI Color Coded, and 2mm & 3mm IEC Color Coded Probe Diameters

M8MJSS-18-U-9 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sheath Material
Junction Type
Probe Diameter
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The M8M series of small diameter thermocouple probes with M8 connectors can be used where other sensors can't. Their smaller size allows for measurements in tight spaces, or when you need to have a minimal impact on the thermal environment that you are measuring.

These thermocouple sensors are available in Type J with 304 stainless steel sheaths, or in Type K with Inconel 600 sheaths. The 1/8" diameter version is overmolded in the ANSI color code and is available in 6", 9" and 12" lengths. The 2 mm and 3 mm diameter versions are molded in the IEC color code and is available in 150, 200 and 250 mm lengths.
The connector pin out is as shown in the accompanying figure. To maintain the proper polarity and the use of thermocouple materials from the sensor to your measurement or control instrument, we recommend one of Omega's M8 Thermocouple Extension Cables (listed in the ordering table below).

Specifications:
  • Type J Thermocouples have a 304 SST sheath with a temperature range of -40 to 600°C, with the connector overmolded in black nylon.
  • Type K Thermocouples have an Inconel 600 sheath with a temperature range of -40 to 1150°C, with the connector overmolded in yellow nylon on the 1/8" diameter version, and green nylon on the 2mm and 3mm diameter versions.
  • Note: Molded connectors have a maximum temperature of 90°C.
  • Thermocouple output is per IEC 584-2, Class 2.
  • Fractional sizes are available with 1/8" diameter x 6", 9" or 12" long probes.
  • Metric sizes are available with 2mm or 3mm diameter x 150, 200 or 250mm long probes.
  • Insulation Resistance is 100 megohms at 100VDC for ungrounded sensors.
  • Minimum Bend Radius is three times the outer probe diameter.


  • Connect your M8 thermocouple probe to one of Omega's wide variety of in-stock controllers, data loggers, hand held thermometers, PLCs or other measurement or process control products to complete your measurement or control system.



    View the Thermocouple Accuracy and Color Code charts
    loading all models
    loading all reviews
    Rated 5 out of 5 by from Uniform Probe Diameter These mount in bored-through, 1/8" tube fittings mounted in exhaust system elbows over glass condensers. The 0.124 sheath diameter is a perfect match with common tube fittings.
    Date published: 2017-08-08
    • y_2024, m_5, d_10, h_6
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_1
    • loc_en_US, sid_M8MJSS-18-U-9, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    loading all QA

    does this product have a Canadian registration number?

    Asked by: TitanResearchGroup
    Thank you for your inquiry. None of our products have Canadian Registration numbers.
    Answered by: Application Engineer JB
    Date published: 2020-03-25
    • y_2024, m_5, d_10, h_6CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_1
    • loc_en_US, sid_M8MJSS-18-U-9, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 32ms
    • QUESTIONS, PRODUCT
    en-US
    en
    Save Configuration