Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect RTD (PT100) Probes with Standard Size Connector

$223.28

Item# PR-13-2-100-1/16-4-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $223.28
10-24 $212.12
25-99 $200.95
100-499 $189.79
500-999 $178.62
1000+ $167.46

In stock

Lead Time (If not in stock): 5 weeks
Quick Disconnect RTD (PT100) Probes with Standard Size Connector PR-13-2-100-1/16-4-E PR-13-2-100-1/16-4-E
  • Standard male 3-prong connector (mating female sold separately)
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)

PR-13-2-100-1/16-4-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Sheath Material
Probe Diameter
Probe Length
Connector Style
Sensor Type
Sensor Application
Accuracy
Nominal Resistance


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations Standard 3-Prong Connector

The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation. Probe diameter is 1/8", 3/16" or 1/4". The measuring portion of the probe can be simply inserted into a container to measure liquid temperature, or fixed into place in a pipe, tank, or vessel using an optional "BRLK" or "SSLK" compression fitting. These probes can be ordered with PT100 or PT1000 resistance element.

loading all models
loading all reviews
Rated 4 out of 5 by from Senior Buyer Form, fit and function is great and what we expected.
Date published: 2021-12-22
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-13-2-100-1-16-4-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
119 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
102925 In Stock
en-US
en
Save Configuration