Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bayonet Style Thermocouple Probes

Bayonet Style Thermocouples with Stainless Steel Cable

$66.63

Item# BT-090-J-2 1/4-60-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $66.63
10-24 $63.30
25-99 $59.97
100-499 $56.64
500-999 $53.30
1000+ $49.97

In stock

Lead Time (If not in stock): 3 weeks
Bayonet Style Thermocouples with Stainless Steel Cable BT-090-J-2 1/4-60-2 BT-090-J-2 1/4-60-2
  • Service Temperature to 480°C (900°F) Except for Type T Thermocouple
  • A Wide Variety of Immersion Lengths, Styles and Mounting Arrangements Are Available
  • Standard Configurations for Fast Delivery
  • 304 Stainless Steel Construction

BT-090-J-2 1/4-60-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Sheath Material
Cable Insulation


  • Measurement Units °C
  • Measurement Type High Temperature

Low cost extruder type bayonet probes are available off-the-shelf in J, K, T, or E Type Thermocouple in both straight thru and right angle tip configurations. Can be utilized with the optional BTC Pipe Clamp Adapters for pipe mounting. 


 
loading all models
loading all reviews
Rated 5 out of 5 by from We love these! These bayonet style thermocouples are amazing. The stainless steel cable gives us a big advantage with our clients. They're high quality and very durable!
Date published: 2021-05-14
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_BT-090-J-2-1-4-60-2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What is the max pressure these t/cs can handle?   I need one rated for 15000 psi.  

Asked by: Bob B
There is no pressure rating or testing for this product.
Answered by: NJENG
Date published: 2020-04-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BT-090-J-2-1-4-60-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration