Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Diameter RTD Probes

Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes

$261.10

Item# PR-16-2-100-1/16-6-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $261.10
5-9 $248.05
10-24 $242.82
25-49 $232.38
50-99 $227.16
100+ $221.94

In stock

Lead Time (If not in stock): 5 weeks
Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes PR-16-2-100-1/16-6-E PR-16-2-100-1/16-6-E
  • Temperature Sensor is a Precision 100 Ohm Class A DIN Platinum Element
  • Fine Diameter 1/16" or 1.5 mm Probes
  • Four Probe Styles to Choose From:
    PR-11 Immersion Probe With Transiton
    PR-13 Standard Sized Quick Disconnect Probe
    PR-16 Hand-Held Probe
    PR-17 Miniature Sized Quick Disconnect Probe
  • Four Sheath Lengths Readily Avaible in Standard Dimensions (6" 12", 18" 24") or Metric Dimensions (150mm, 300mm, 450mm, 600mm),

PR-16-2-100-1/16-6-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Wires
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Probe Diameter
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length


OMEGA's precision platinum pt100 RTD temperature probes are now available in 1/16" and 1.5 mm diameters for faster response times.

Note: Because of their smaller physical size, these temperature sensors are more fragile and should be handled with greater care than our larger diameter versions of the same probes. Avoid subjecting probes to bending, flexing or vibration.

Image of PR-11 Model Image of PR-13 Model Image of PR-16 Model Image of PR-17 Model
PR-11PR-13PR-16PR-17
loading all models
loading all reviews
Rated 2 out of 5 by from Frustrated that probe does not come with connector This probe came two days ago and could not be used with the Omega RDXL6SD temperature recorder since it did not have the required stereo (3-pole) connector described in the information sheet. Technical confirmed that Omega does not have the connector available. I will have to go to Radio Shack to get one. Cannot recommend until usable probes are available from Omega
Date published: 2019-01-08
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-16-2-100-1-16-6-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

What is the maximum diameter of the PR-16-2-100-1/16-6-E assembly. I have a very narrow opening to fit an RTD through. Looking at the image, it appears that the widest part of the RTD is at the lead end of the probe sheath.

Asked by: Larry M
Thank you for your inquiry. The maximum diameter of the probe 1/16" and the diameter of the junction is 1/4"
Answered by: Application Engineer MC
Date published: 2023-06-29

What is the response time in water and in air?

Asked by: benjfitz
Thank you for your inquiry benjfitz. Unfortunately, we do not have response time curves for this particular product. If you need more information about the response time for this product, please contact our engineers at 1-800-622-2378, ask for Temperature Engineering.
Answered by: Application Engineer MC
Date published: 2022-04-08
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PR-16-2-100-1-16-6-E, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration