Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hermetically Sealed Thermistor Sensors

Hermetically Sealed Flexible Thermistor Sensors, PFA Jacketed

Item# HSTH-44033-1M

In stock

Lead Time (If not in stock): 7 weeks
Hermetically Sealed Flexible Thermistor Sensors, PFA Jacketed HSTH-44033-1M HSTH-44033-1M
  • Available in 3 Standard Resistance Values: 2252 Ohms, 5000 Ohms or 10,000 Ohms at 25°C.
  • Interchangeability: ±0.1°C Between 0 and 70°C.
  • Temperature Range -80 to 150°C (-110 to 302°F)
  • Available in Standard Lengths of 40, 80 and 120 Inches (1, 2 and 3 Meters).

HSTH-44033-1M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Cable Length
Termination Connection Type
Additional Feature
Category
Sensor Type


The HSTH Series Flexible Thermistor Sensors are hermetically sealed at the sensor tip to provide continuous protection from corrosive environments. This unique Thermistor temperature probe design provides a small, flexible, and electrically isolated Thermistor element, suited to a variety of applications. The HSTH Series is available in three resistance values: 2252Ω, 5000Ω and 10000Ω.

If you need higher operating temperatures, see our RTD Version or Thermocouple Version which may be a better fit for your application.

loading all models
loading all reviews
Rated 1 out of 5 by from Very disappointing! Quality control and customer service needs improvement! I ordered 6 and only got 3 that worked. I sent the 3 bad ones back, and after months of waiting for the sensors that I needed months ago, I finally received 2 good ones and 1 bad one. I will not be using Omega again. Very disappointing!!!
Date published: 2020-05-26
Rated 4 out of 5 by from Precise Temperature Control Fairly accurate, but tip is delicate and you cannot bend it too much otherwise the internal thermistor breaks.
Date published: 2020-09-29
Rated 1 out of 5 by from Need to improve quality control This sensor is great when you get one that works. I ordered 6 and 3 didn't work. No prob I contacted Omega and they said send it back and we will send you new ones. After months of waiting they sent me 3 replacement sensors. Only two of those 3 sensors actually worked. I will not be using Omega for my futher needs.
Date published: 2020-05-26
Rated 5 out of 5 by from Great product Your tech suport is very helpful! Thank you very much !
Date published: 2017-12-31
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_HSTH-44033-1M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is this a NTC(negative temperature coefficient) thermistor?

Asked by: MDesj
Thank you for your email . The HSTH-44031-120 uses a NTC thermistor which drops in resistance with increase temperature . The Thermistor Resistance vs. Temperature table is found per the attached link https://www.omega.co.uk/temperature/Z/pdf/z256-257.pdf
Answered by: SAE SAT
Date published: 2020-03-23

what is the diameter of the Item# HSTH-44031-120 probe end? thanks

Asked by: honcor
Product appearance and tip diameter information is available on the Data Sheet (PDF) link on this page. Tip size ranges from 2.3 to 2.5 mm (0.090 to 0.100")
Answered by: NJENG
Date published: 2020-04-03
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HSTH-44033-1M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration