Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Lead Wire & Mini Molded Transition

Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire

$64.79

Item# KMTSS-040G-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $64.79
10-24 $61.55
25-99 $58.31
100-499 $55.07
500-999 $51.83
1000+ $48.59

In stock

Lead Time (If not in stock): 3 weeks
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire KMTSS-040G-6 KMTSS-040G-6
  • Fine-Diameter Probes as Small as 0.25 mm (0.10 in.)
  • Probes are Available in E, J, K, N, and T Calibrations
  • 304 SS and Inconel® 600. Also available with Super Omegaclad® XL Sheath!
  • 1m (40 in.) Stripped PFA-Insulated Lead Wire Rated to 260° C (500°F)

KMTSS-040G-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Cable Length


  • Measurement Units °C
  • Measurement Type Temperature
Calibration
ANSI Code
Sheath Material Sheath Dia.
mm (in.)
Upper Temp. Limits
T/C Junct.
°C (°F)
Model Number
(See Notes Below)
K
CHROMEGA™-
ALOMEGA™
304 SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
371 (700)
371 (700)
371 (700)
KMTSS-010(*)-(**)
KMTSS-020(*)-(**)
KMTSS-032(*)-(**)
KMTSS-040(*)-(**)
Inconel®
600
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
371 (700)
371 (700)
371 (700)
KMTIN-010(*)-(**)
KMTIN-020(*)-(**)
KMTIN-032(*)-(**)
KMTIN-040(*)-(**)
Super
OMEGACLAD™
XL
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
316 (600)
427 (800)
815 (1500)
815 (1500)
KMTXL-010(*)-(**)
KMTXL-020(*)-(**)
KMTXL-032(*)-(**)
KMTXL-040(*)-(**)
J
Iron-
Constantan
304 SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
204 (400)
260 (500)
260 (500)
260 (500)
JMTSS-010(*)-(**)
JMTSS-020(*)-(**)
JMTSS-032(*)-(**)
JMTSS-040(*)-(**)
T
Copper-
Constantan
304 SS 0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
260 (500)
260 (500)
TMTSS-020(*)-(**)
TMTSS-032(*)-(**)
TMTSS-040(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NMTXL for KMTXL in Model Number. 304 SS and Inconel® 600 probes are also available in Type E calibration. See ordering examples below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Fine diameter thermocouple This thermocouple probe arrived quickly and worked exactly as I expected.
Date published: 2016-07-05
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_KMTSS-040G-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration