Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Lead Wire & LCP Molded Transition

Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire

$54.10

Item# JTIN-18U-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $54.10
10-24 $51.40
25-99 $48.69
100-499 $45.99
500-999 $43.28
1000+ $40.58

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire JTIN-18U-6 JTIN-18U-6
  • Probes Molded in House to ensure Quality and Performance
  • 304SS and Inconel® 600 Sheaths
  • 1 m (40 in.) PFA-Insulated Lead Wire with Stripped Leads
  • Manufactureed with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance

JTIN-18U-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge


  • Measurement Units °C
  • Measurement Type Temperature
For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations.
Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
Cromega®-
ALOMEGA™
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
KTSS-116(*)-(**)
KTSS-18(*)-(**)
KTSS-316(*)-(**)
KTSS-14(*)-(**)
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
KTIN-116(*)-(**)
KTIN-18(*)-(**)
KTIN-316(*)-(**)
KTIN-14(*)-(**)
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
KTXL-116(*)-(**)
KTXL-18(*)-(**)
KTXL-316(*)-(**)
KTXL-14(*)-(**)
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
JTSS-116(*)-(**)
JTSS-18(*)-(**)
JTSS-316(*)-(**)
JTSS-14(*)-(**)
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TTSS-116(*)-(**)
TTSS-18(*)-(**)
TTSS-316(*)-(**)
TTSS-14(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NT for KT in Model Number. Some Type E devices are also available. See ordering examples below and contact Sales for moe info.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration