Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Thermistor Sensors with Phone Plug Connectors

Series 700 Linear Response Laboratory Style Probes with Phone Plug Connection. Many Applications and Styles
  • RoHS Icon

$144.55

Item# OL-710-PP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $144.55
10-24 $137.32
25-99 $130.10
100-499 $122.87
500-999 $115.64
1000+ $108.41

In stock

Lead Time (If not in stock): 5 weeks
Series 700 Linear Response Laboratory Style Probes with Phone Plug Connection. Many Applications and Styles OL-710-PP OL-710-PP
  • Linear Response
  • elements rated to 100°C (212°F) supplied with 3 m (10') of vinyl covered lead wire
  • fitted with precision 44018 linear thermistor elements

OL-710-PP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Range
Sensor Application
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Max
Process Connection Size
Accuracy
Nominal Output
Number Of Wires
Cable Insulation
Cable Length


Description

Laboratory
OL-701-PP General Purpose Water resistant. Can be buried for sub-soil readings.
OL-709-PP Attachable Surface Temperature Stainless steel cup, epoxy backed. Easy to tape on flat surfaces.
OL-705-PP Air Temperature Stainless steel probe suitable for test rooms, incubators, remote air readings.
OL-706-PP same as the OL-705-PP, but with an economical plastic housing.
OL-703-PP Tubular Stainless steel probe for rugged duty. Often used for liquid immersion. Immersible only to transition fitting.
OL-710-PP Tubular with Fitting Rugged stainless steel probe with pipe fitting. Suitable for use in pipes or closed vessels.

Series 700 Linear Response probe assemblies are fitted with precision 44018 linear thermistor elements rated to 100°C (212°F). Each is supplied with 10 feet of vinyl covered lead wire. A three (3) conductor phone plug is standard termination. To order longer leads from the Sales Dept, place a "-length", in feet, after the model number up to 250 feet. Additional lead lengths are available at 80¢ per foot over 10 feet. See Section M for readout instrumentation.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration