Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Thermistor Sensors

Precision Linear Thermistor Sensor

$168.32

Item# OL-701-66FT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $168.32
10-24 $159.90
25-99 $151.49
100-499 $143.07
500-999 $134.66
1000+ $126.24

In stock

Lead Time (If not in stock): 4 weeks
Precision Linear Thermistor Sensor OL-701-66FT OL-701-66FT
  • Sensors Contain 2 Thermistor Elements Which When Combined with the Optional Resistor Sets, Provide a Linear Output Over a Defined Temperature Range
  • Models OL-701 and OL-701-V Include 3 meters (120") of PVC Insulated Cable with Stripped Leads.
    Models OL-701-PP and OL-702 Include 3 meters (120") of PVC Insulated Cable with Phone Plug Connectors
  • Temperature Range 0 to 100°C (32 to 212°F)
  • Interchangeability ±0.15°C

OL-701-66FT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Cable Length
Termination Connection Type
Category
Nominal Resistance
Probe Diameter
Sheath Housing Material
Cable Insulation


Series 700 Linear Response probe assemblies are fitted with precision 44018 linear thermistor elements rated to 100°C (212°F). Each is supplied with 3 meters (120") of PVC cable. A three (3) conductor phone plug or stripped lead termination is available. To order longer leads from the Sales Dept, place a "-length", in feet, after the model number up to 250 feet. Additional lead lengths are available at 80¢ per foot over 10 feet. See Section M for readout instrumentation.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration