Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Integrated Circuit Temperature Probes

Integrated Circuit IC Temperature Probe

$136.29

Item# OM-2628-C6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $136.29
10-24 $129.48
25-49 $126.75
50-99 $121.30
100-199 $118.57
200+ $115.85

In stock

Lead Time (If not in stock): 5 weeks
Integrated Circuit IC Temperature Probe OM-2628-C6 OM-2628-C6
  • High Precalibrated Accuracy: ±0.5°C (0.9°F) Maximum @ 25°C
  • Excellent Linearity: 0.15°C (0.27°F) Maximum [0 to 70°C (32 to 158°F)]
  • Wide Operating Temperature Range: -25 to 105°C (-13 to 221°F)
  • Single Supply Operation: +4 to +30V

OM-2628-C6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Length
Cable Length
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Probe Diameter
Cable Insulation
Termination Connection Type


The OM-2628 IC probe features the integrated circuit transducer AD592CN. This IC solid state sensor is a two terminal monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the transducer acts as a high impedance temperature dependent current source of 1 µA/K. Improved design and laser wafer trimming of the IC’s thin film resistors allows the AD592CN solid state sensor to achieve absolute accuracy levels and nonlinearity errors previously unattainable at a comparable price.
The OM-2628 probe can be employed in applications between -25 and 105°C (-13 to 221°F) where conventional temperature sensors (i.e., thermistor, RTD, thermocouple, diode) are currently being used. Expensive linearization circuitry, precision voltage references, bridge components, resistance measuring circuitry and cold junction compensation are not required with the OM-2628 probe.
The OM-2628 solid state sensor is particularly useful in remote sensing applications, the AD592CN is immune to voltage drops and voltage noise over long lines due to its high impedance current output.

Specifications
Accuracy
Calibration Error @ 25°C (77°F) TA = 0 to 70°C (32 to 158°F): 0.3°C (0.54°F) typical, 0.5°C (0.9°F) maximum
Error Over Temperature: 0.4°C (0.72°F) typical, 0.8°C (1.4°F) maximum
Nonlinearity TA = -25 to 105°C (-13 to 221°F): 0.05°C (0.09°F) typical, 0.15°C (0.27°F) maximum
Error Over Temperature: 0.5°C (0.9°F) typical, 1°C (1.8°F) maximum
Nonlinearity: 0.1°C (0.18°F) typical, 0.35°C (0.63°F) maximum
Output Characteristics
Nominal Current Output @ 25°C (298.2 K): 298.2 µA typical
Temperature Coefficient: 1 µA/°C typical
Repeatability: 0.1°C (0.18°F) typical
Long Term Stability: 0.1°C/month (0.18°F) typical
Absolute Maximum Ratings
Operating Temperature: -25°C (-13°F) minimum, 105°C (221°F) maximum
Package Temperature: -45°C (-49°F) minimum, 125°C (257°F) maximum
Forward Voltage (+ to -): 44V maximum
Reverse Voltage (- to +) Lead Temperature: 20V maximum
Soldering, 10 Seconds: 572°C (1062°F) maximum
Power Supply
Operating Voltage Range Power
Supply Rejection: 4V minimum, 30V maximum
4V < Vs < 5V: 0.5°C (0.9°F)/V maximum
5V < Vs < 15V: 0.2°C (0.36°F)/V maximum
15V < Vs < 30V: 0.1°C (0.18°F)/V maximum
loading all models
loading all reviews
Rated 5 out of 5 by from Dependable We have used these for about a year now and they are performing well for us.
Date published: 2016-06-11
Rated 5 out of 5 by from IC Probe Probes work well, no issues yet. I wish they had longer lead wire.
Date published: 2023-07-18
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-2628-C6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What kind of controller would accept this probe? 4-20ma? I am currently using a plc with a temperature module and a 100 ohm rtd sensor which is very vulnerable to noise. My sensor wire run is about 30ft.

Asked by: Leeway
Thank you for your question. Unfortunately, this probe was only used with an obsolete Data Acquisition board that interfaced with AD592 sensors and there is no controller available to monitor this sensor.
Answered by: Application Engineer PV
Date published: 2021-04-20
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-2628-C6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration